Cable Tie, Polyethylene Tie

Brand :
TRUSCO
Caution
Product Description
[Features]
• Uses polyethylen designed with the environment in mind. Does not use polyvinyl chloride.
[Applications]
• For binding the glove opening of polymer bags for general food product use.
[Material]
• · Polyethylene (PE) / Core: Wire (Steel)
| Order code | Item no. | Color | Width x Length (mm) | Maximum binding diameter (mm) | Number per bag (pcs) | Number of pack (bags) | Weight (g) |
| 764-7808 | 42.45 | Blue | 4×100 | 70 | 200 | 100 | 15 |
| 215-4137 | 45.48 | Black | 4×100 | 70 | 200 | 100 | 17 |
| 215-4145 | 48.51 | Green | 4×100 | 70 | 200 | 100 | 17 |
| 215-4111 | 51.54 | Red | 4×100 | 70 | 200 | 100 | 17 |
| 215-4129 | 54.57 | White | 4×100 | 70 | 200 | 100 | 18 |
| 764-7859 | 57.61 | Yellow | 4×100 | 70 | 200 | 100 | 19 |