(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OKS Forklift Charging Auto Reel (FCR-5GS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCR-5GS
FCR-10GS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 38,249.49

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 5 4930510609218 307-3033 15 1 unit

฿ 44,957.38

POWER SUPPLY REELS 1 Piece(s) 40 Day(s) 10 4930510609201 287-7023 21 1 unit

Basic Specifications

  • Product Type
    Power supply reel
  • Supported voltages(V)
    Other
  • Electrical wire thickness(mm2)
    3.5
  • Number of electrical wire cores(C)
    4
  • Rated Current(A)
    30
  • Specifications
    Incorporates a rated 250 V 30 A plug for 3P+E forklift
  • Electrical wire type
    2PNCT
  • Rated Voltage(V)
    250V
  • Accessory
    Primary Cable: (Fixed Side) 2PNCT x 4-Core x 2 m (Clipped Tip)
  • Inner capacity
    1 unit

Product Description

The perfect cord reel for charging battery-powered forklifts or self-propelled platform trucks.
[Feature]
· Automatically winds up the cable after charging.
· The body is made of tough steel. With a strong guide roller.
· Uses a 2PNCT cable with excellent heat resistance.
· With a ratchet function that enables stopping at a required length.
· The position (orientation) of the guide roller can be changed. It can be turned to a ceiling, a wall, a floor, etc..
[Applications]
· Convenient for factories, warehouses, distribution centers, markets and any other business places where battery-electric vehicles are used.

Part Number
FCR-5GS
FCR-10GS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 38,249.49

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 5 4930510609218 307-3033 15 1 unit

฿ 44,957.38

POWER SUPPLY REELS 1 Piece(s) 40 Day(s) 10 4930510609201 287-7023 21 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is the best cable reel for rechargeable battery-powered forklift trolley and unattended self-propelled trucks.

Specification

●Wire Specification Thickness(mm2):3.5
●Wire Specification Number of Cores(C):4
●SPQ(piece):1
●Rated 250V30A3P + E Plug for Forklift Accessory
●Wire Type: 2PNCT
●Rated Ampere: 30A
●Rated Voltage: 250V

Accessories

●Primary Cable:(fixed side)2PNCT x 4 Cores x 2m(cutting the tip none)