(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OKS Earth Reel (For ground conductor) (EREH-A)

OKS Earth Reel (For ground conductor) (EREH-A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ERD-A2 SALE
ERD-A2L SALE
EREH-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 56,381.00

฿ 52,620.39

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 20 5.5 4930510101514 333-8991 11.4 1 unit

฿ 61,024.00

฿ 53,396.00

POWER SUPPLY REELS 1 Piece(s) 19 Day(s) 20 8.0 4930510101521 333-9009 13 1 unit

฿ 61,087.00

฿ 48,869.60

POWER SUPPLY REELS 1 Piece(s) 15 Day(s) 30 8.0 4930510101538 333-9017 8.5 1 unit

Basic Specifications

  • Product Type
    Power supply reel
  • Supported voltages(V)
    Other
  • Number of electrical wire cores(C)
    1
  • Rated Current(A)
    60 Equivalent
  • Resistance Value
    500mΩ or Less
  • Electrical wire type
    2PNCT
  • Winding Method
    Spring type (EDR-A2, EDR-A2L), manual type (EREH-A)
  • Inner capacity
    1 unit

Product Description

An earth cord reel for removing static electricity.
[Feature]
· Just attach a machine body to earth it.
· With a high capacity earth current collector, this product provides a reliable grounding from the terminal.
[Applications]
· Ideal for tank trucks, power supply vehicles, boom lifts, X-ray trucks, facilities that handle hazardous materials, etc.

Part Number
ERD-A2 SALE
ERD-A2L SALE
EREH-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 56,381.00

฿ 52,620.39

POWER SUPPLY REELS 1 Piece(s) 12 Day(s) 20 5.5 4930510101514 333-8991 11.4 1 unit

฿ 61,024.00

฿ 53,396.00

POWER SUPPLY REELS 1 Piece(s) 19 Day(s) 20 8.0 4930510101521 333-9009 13 1 unit

฿ 61,087.00

฿ 48,869.60

POWER SUPPLY REELS 1 Piece(s) 15 Day(s) 30 8.0 4930510101538 333-9017 8.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1