- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ground Reel (Static Electricity Eliminator) Hand-wound 20 m SE-20
Specifications of SE-20
-
- Electrical wire length(m)
- 20
-
- Product Type
- Power supply reel
-
- Supported voltages(V)
- Other
-
- Features
- Manual winding
-
- Electrical wire thickness(mm2)
- 0.75
-
- Number of electrical wire cores(C)
- 1
-
- Trusco Code
- 322-2365
-
- Grounding Clip Specification Rated Current Value
- 20A
-
- Resistance Value
- 500mΩ or Less
-
- Mass(kg)
- 1.7
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 3,820.00
|
POWER SUPPLY REELS
|
1 Piece(s)
|
|
16 Day(s)
|
1 unit |
Basic Specifications
-
- Electrical wire length(m)
- 20
-
- Product Type
- Power supply reel
-
- Supported voltages(V)
- Other
-
- Features
- Manual winding
-
- Electrical wire thickness(mm2)
- 0.75
-
- Number of electrical wire cores(C)
- 1
-
- Trusco Code
- 322-2365
-
- Grounding Clip Specification Rated Current Value
- 20A
-
- Resistance Value
- 500mΩ or Less
-
- Mass(kg)
- 1.7
-
- Inner capacity
- 1 unit
Product Description
Earth reel for removing static electricity.
[Features]
・ Compact size that is easy to install
・ The body is made of durable thick steel plate
・ Easy to use just by sandwiching the ground clip
[Applications]
・ For tank trucks, platform trucks, etc.
・ For handling liquid dangerous materials that may cause an explosion due to static electricity, such as mobile storage tanks and refueling tank cars
・ For work near live lines of aerial work platforms where there is a risk of electric shock
Specifications of SE-20
-
- Electrical wire length(m)
- 20
-
- Product Type
- Power supply reel
-
- Supported voltages(V)
- Other
-
- Features
- Manual winding
-
- Electrical wire thickness(mm2)
- 0.75
-
- Number of electrical wire cores(C)
- 1
-
- Trusco Code
- 322-2365
-
- Grounding Clip Specification Rated Current Value
- 20A
-
- Resistance Value
- 500mΩ or Less
-
- Mass(kg)
- 1.7
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 3,820.00
|
POWER SUPPLY REELS
|
1 Piece(s)
|
|
16 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?