(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CDS2-101QK |
CDS2-101T |
CDS2-101TK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | No. of Outlets | Electrical wire thickness (mm2) |
Number of electrical wire cores (C) |
Outlet Specification/Rating | JAN Code | Trusco Code | Specification 1 | Specification 2 | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,666.09 |
CORD REELS | 1 Piece(s) | 5 Day(s) | 4 | 1.25 | 3 | 2P / 15 A / 125 V with ground | 4930510315935 | - | AC100 V | - | 5.0 | 1 unit | ||
฿ 9,133.03 |
POWER SUPPLY REELS | 1 Piece(s) | 10 Day(s) | 3 | 2 | 2 | - | - | 375-5151 | AC100V | With Outlet Cap | 4.5 | 1 unit | ||
฿ 9,944.78 |
POWER SUPPLY REELS | 1 Piece(s) | 10 Day(s) | 3 | 2 | 3 | - | - | 375-5169 | AC100V | With Outlet Cap | 4.7 | 1 unit |
Automatic winding reel with 3 or 4 outlets.
[Features]
· Equipped with a temperature sensor to prevent melting of wires
· Softon VCT cable with heat-resistant wire and excellent flexibility.
· Around 15% lighter *compared to manufacturer's standard model
· Cap shutter included to protect against dust entering the outlet
· Includes pilot lamp to check electricity flow
· Can be swung up to 130 degrees and secured
· Can be attached to ceilings, pillars and walls.
· Ratchet stopper secures firmly
· Rubber stopper prevents rolling up
[Applications]
· Can be attached to ceilings, walls, etc.
Part Number |
---|
CDS2-101QK |
CDS2-101T |
CDS2-101TK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | No. of Outlets | Electrical wire thickness (mm2) |
Number of electrical wire cores (C) |
Outlet Specification/Rating | JAN Code | Trusco Code | Specification 1 | Specification 2 | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,666.09 |
CORD REELS | 1 Piece(s) | 5 Day(s) | 4 | 1.25 | 3 | 2P / 15 A / 125 V with ground | 4930510315935 | - | AC100 V | - | 5.0 | 1 unit | ||
฿ 9,133.03 |
POWER SUPPLY REELS | 1 Piece(s) | 10 Day(s) | 3 | 2 | 2 | - | - | 375-5151 | AC100V | With Outlet Cap | 4.5 | 1 unit | ||
฿ 9,944.78 |
POWER SUPPLY REELS | 1 Piece(s) | 10 Day(s) | 3 | 2 | 3 | - | - | 375-5169 | AC100V | With Outlet Cap | 4.7 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?