(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ER-310 |
ER-310C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,441.79 ฿ 11,982.35 |
POWER SUPPLY REELS | 1 Piece(s) | 1 Day(s) | Stationary, winding type | 375-4154 | 1 unit | ||
฿ 13,106.37 ฿ 11,983.15 |
POWER SUPPLY REELS | 1 Piece(s) | 1 Day(s) | Suspension Mounting Type | 375-4162 | 1 unit |
[Features]
·It is an automatic winding type with a spring.
·With a ratchet mechanism, the wire can be pulled out as needed.
·The wire has a transparent nylon coating.
[Applications]
·Eliminate static electricity.
·Tank trucks, bulk trucks Electric construction vehicles, X-ray vehicles, dangerous goods transport containers, dangerous goods tanks, grain tanks.
Part Number |
---|
ER-310 |
ER-310C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,441.79 ฿ 11,982.35 |
POWER SUPPLY REELS | 1 Piece(s) | 1 Day(s) | Stationary, winding type | 375-4154 | 1 unit | ||
฿ 13,106.37 ฿ 11,983.15 |
POWER SUPPLY REELS | 1 Piece(s) | 1 Day(s) | Suspension Mounting Type | 375-4162 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?