(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face Shield, Helmet-Mounted Disaster Prevention Shield Applicable Helmets MP Type / Baseball Cap Type / Grooved Type (BM-HG)

Face Shield, Helmet-Mounted Disaster Prevention Shield Applicable Helmets MP Type / Baseball Cap Type / Grooved Type (BM-HG)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM-HC SALE
BM-HG
BM-HW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color Trusco Code Lens Density Amount Of Content

฿ 880.64

฿ 566.16

FACESHIELDS 1 Piece(s) Same day Clear 231-6005 - 1 pc.

฿ 880.64

FACESHIELDS 1 Piece(s) 1 Day(s) Green 231-6013 #2 1 pc.

฿ 1,034.00

FACESHIELDS 1 Piece(s) 12 Day(s) Green (Double Type) 231-6021 #8 (Top), #2 (Bottom) 1 pc.

Basic Specifications

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • equipped
    Helmet-mounted
  • Lens Material
    Polycarbonate
  • UV Cut Rate/UV Penetration Rate
    313nm:0.001%、365nm:0.001%
  • Compatible Helmet
    MP type / Baseball cap type / Grooved type
  • Specifications
    With Awning, Mounting Bracket: BM-TK (Sold Separately, Required)
  • Mass(g)
    230
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With spherical injection molding, there is no reflection from the back, allowing good visibility.

Part Number
BM-HC SALE
BM-HG
BM-HW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color Trusco Code Lens Density Amount Of Content

฿ 880.64

฿ 566.16

FACESHIELDS 1 Piece(s) Same day Clear 231-6005 - 1 pc.

฿ 880.64

FACESHIELDS 1 Piece(s) 1 Day(s) Green 231-6013 #2 1 pc.

฿ 1,034.00

FACESHIELDS 1 Piece(s) 12 Day(s) Green (Double Type) 231-6021 #8 (Top), #2 (Bottom) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1