(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Face Shields

A face shield is a protective device that protects the eyes and face from flying objects and harmful light. A face shield can be broadly divided into clear shield types that protects the face and eyes from flying objects and black shields that protect the eyes from harmful light generated by gas cutting, electric welding, etc. There are face shields that can be attached directly to the head, face shields that can be attached even when wearing a helmet, etc. In addition, there are products with antifogging that prevent the face shield surface from fogging up when exhaling while the face shield is worn, and there is also a mesh type that does not fog. If the face shield is used for a long time, the shield may become painful due to collision from flying objects, etc., so it is necessary to replace the shield periodically. There are various types of face shields, so consider its height and weight for wearability and choose the face shield that is best for the work site.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • Others
36 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    TRUSCO, Direct Cover Type Face Shield

    TRUSCO, Direct Cover Type Face Shield

    TRUSCO

    [Features]
    · Uses high safety impact-resistant polycarbonate lenses.
    [Applications]
    · For grass mowing.
    · Polishing work with grinders, etc.
    From: ฿ 685.35
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bracket For Face Shield / Replacement Face Shield
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Bracket For Face Shield / Replacement Face Shield

    AS ONE

    The bracket part and face shield part are independent. Size adjustments can be made by turning the knob in the back of the bracket.
    From: ฿ 795.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Safety IR, Helmet-Mounting Type No.1175
    Face Shield, Safety IR, Helmet-Mounting Type No.1175
    Face Shield, Safety IR, Helmet-Mounting Type No.1175

    Face Shield, Safety IR, Helmet-Mounting Type No.1175

    TOYO SAFETY

    [Features]
    · Blocks 99.9% of ultraviolet light that is harmful to the eyes.
    · The light-shielding lens shields your eyes from harmful light such as infrared light (please use the light-shielding lens suited to the task).
    From: ฿ 1,138.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Accident Prevention Face Shield, GAMBO No.1100

    Accident Prevention Face Shield, GAMBO No.1100

    TOYO SAFETY

    [Features]
    ・ It protect your eyes and face when working in an environment where there is a large amount of airborne matters.
    ·With GANBO (meaning protect the face), safe and secure work is possible, direct wear type
    From: ฿ 532.17
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Protective Mask No.1

    Face Shield, Protective Mask No.1

    AS ONE

    The face piece is lightweight and moves up and down freely.
    From: ฿ 870.97
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    RIKEN, Direct Wear Type Face Shield FS-5000-HF

    RIKEN, Direct Wear Type Face Shield FS-5000-HF

    RIKEN OPTECH

    [Features]
    · Lens is made of impact-resistant polycarbonate, with a hard coat on the outer surface and anti-fog treatment on the inner side.
    [Applications]
    · Prevents the face from airborne matter and dangerous chemicals, etc.
    From: ฿ 2,877.07
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RIKEN, Helmet-Mounted Face Shield

    RIKEN, Helmet-Mounted Face Shield

    RIKEN OPTECH

    [Features]
    · High level of safety due to use of a lens with excellent impact resistance.
    · Passed 6000 cycles of a raising and lowering test.
    [Applications]
    · Grinding.
    · Mowing.
    From: ฿ 2,102.97
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Disaster Prevention Mask, Direct Wear Type, Lens Color: Clear, Green And Green (Double Type)

    Face Shield, Disaster Prevention Mask, Direct Wear Type, Lens Color: Clear, Green And Green (Double Type)

    TRUSCO

    [Features]
    · With spherical injection molding, there is no reflection from the back, allowing good visibility.
    · Lens has excellent shock resistance and scratch resistance.
    From: ฿ 821.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Emergency Surface Replacement Lens

    Face Shield, Emergency Surface Replacement Lens

    TRUSCO

    [Features]
    · A spare lens for face shields.
    · Made of polycarbonate.
    · Excellent impact resistance.
    From: ฿ 464.13
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Disaster Prevention Mask, Direct Wear Type Replacement Lens

    Face Shield, Disaster Prevention Mask, Direct Wear Type Replacement Lens

    TRUSCO

    [Features]
    ・ Uses a highly safe polycarbonate lens with excellent impact resistance.
    From: ฿ 377.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type)

    Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type)

    TRUSCO

    [Features]
    · The product is a mesh type with good air permeation and presents no unpleasant fogging of the lenses.
    [Applications]
    · For grass mowing.
    · Polishing work with grinders, etc.
    From: ฿ 729.68
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type) Replacement Lens

    Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type) Replacement Lens

    TRUSCO

    [Features]
    · The product is a mesh type and presents no unpleasant fogging of the lenses, thereby enabling comfortable work.
    From: ฿ 406.03
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Helmet-Mounted Disaster Prevention Shield Applicable Helmets MP Type / Baseball Cap Type / Grooved Type

    Face Shield, Helmet-Mounted Disaster Prevention Shield Applicable Helmets MP Type / Baseball Cap Type / Grooved Type

    TRUSCO

    [Features]
    · With spherical injection molding, there is no reflection from the back, allowing good visibility.
    From: ฿ 880.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Helmet-Mounted Disaster Prevention Shield Dedicated Mounting Bracket

    Face Shield, Helmet-Mounted Disaster Prevention Shield Dedicated Mounting Bracket

    TRUSCO

    [Features]
    · It can be used for MP hat, grooved cap, baseball cap and various helmets.
    · Easy mounting is done with left and right screws which can be removed.
    From: ฿ 402.11
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Yamamoto Kogaku YF-370 Direct Cover Type Disaster Prevention Mask

    Yamamoto Kogaku YF-370 Direct Cover Type Disaster Prevention Mask

    YAMAMOTO KOGAKU

    [Features]
    ・ It is a face shield that can be worn directly on the head.
    ・ Headgear type that the size can be adjusted.
    [Applications]
    ・ For protection from liquid droplets.
    From: ฿ 1,410.09
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Ultra-Lightweight Glass Shield
    Face Shield, Ultra-Lightweight Glass Shield
    Face Shield, Ultra-Lightweight Glass Shield

    Face Shield, Ultra-Lightweight Glass Shield

    YAMAMOTO KOGAKU

    [Features]
    · Shield can be replaced with a single action (3 included).
    · Lightweight to prevent tiredness even when worn for extended periods.
    · Can be worn over ordinary glasses.
    · Lens is replaceable.
    [Applications]
    · Light work.
    From: ฿ 371.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Disaster Resistant Face Shield (For Work Hat)

    Disaster Resistant Face Shield (For Work Hat)

    YAMAMOTO KOGAKU

    [Features]
    · Protector used by attaching it to work headwear.
    [Applications]
    · Work handling chemicals and solvents, etc.
    From: ฿ 950.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Yamamoto Kogaku, Helmet-Mounted Face Shield
    Yamamoto Kogaku, Helmet-Mounted Face Shield
    Yamamoto Kogaku, Helmet-Mounted Face Shield

    Yamamoto Kogaku, Helmet-Mounted Face Shield

    YAMAMOTO KOGAKU

    [Features]
    Standard mounting type face shield that can be used with MP type helmets with front visor (flat type, compact ribs).
    [Applications]
    It can be used for handling chemicals, solvents, etc.
    From: ฿ 909.64
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, MB-125 Wearable Round Visor

    Face Shield, MB-125 Wearable Round Visor

    MIDORI ANZEN

    Protector is worn directly on the head. Type in which an adjustable length rubber band passes around the back of the head. Swapping the lens is easy with a single action.
    From: ฿ 1,882.03
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Direct Application Disaster Prevention Mask (For Ultraviolet Rays)

    Face Shield, Direct Application Disaster Prevention Mask (For Ultraviolet Rays)

    RIKEN OPTECH

    Special UV absorbing surface that covers the entire face. Head circumference can be adjusted while wearing it. Vertical type faceplate can be raised up when not in use. For the operation that UV lamp utilized in ultraviolet radiation coating drying equipment and the operation that germicidal lamp utilized in line type UV radiation equipment.
    From: ฿ 3,032.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable)

    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable)

    TRUSCO

    A disaster prevention face shield which can be simply attached to and removed from helmets. The easily-replaced lens features excellent shock and scratch resistance. Compatible with almost all helmets.
    From: ฿ 1,144.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable) Replacement Lens

    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable) Replacement Lens

    TRUSCO

    [Features]
    · Spare lens for BM-HFC. Features outstanding impact and scratch resistance.
    · Spare lens for BM-HFC. Can also be used for BM-HAC.
    [Applications]
    · Chemical
    · When handling solvents, etc., it protects the eyes and the whole face during brushing work, etc.
    From: ฿ 857.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Face Shield, Simple Shield Surface
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Face Shield, Simple Shield Surface

    AS ONE

    Ultralightweight type to prevent fatigue even after long hours of wearing. They can respectively be put on or removed in a single action. Clear visibility is secured at all times, due to the anti-fogging treatment inside.
    From: ฿ 680.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disposable Face Shield FS-1
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Disposable Face Shield FS-1

    AS ONE

    AS ONE Corporation, face shield, disposable face shield, FS-1.
    Quantity: 1 box (24 pcs.)
    Anti‑fog: Yes
    Materials: PE (polyethylene) (anti-fog coating)
    From: ฿ 5,079.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Protective Mask FSH-601
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Protective Mask FSH-601

    AS ONE

    Can be attached to helmets of MP/BS/AM type, etc.
    Materials: PC (polycarbonate)
    From: ฿ 1,066.85
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging) Replacement Lens

    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging) Replacement Lens

    TRUSCO

    [Features]
    · Spare lens for BM-HAC. Can also be used for BM-HFC.
    [Applications]
    · When handling chemicals, solvents, etc., it protects the eyes and the whole face during brushing work, etc.
    From: ฿ 1,360.49
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging)

    Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging)

    TRUSCO

    [Features]
    · A disaster prevention face shield which can be simply attached to and removed from helmets. The easily-replaced lens features excellent anti-fogging.
    [Applications]
    · When handling chemicals, solvents, etc., it protects the eyes and the whole face during brushing work, etc.
    From: ฿ 1,691.11
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Helmet-Mounted Mesh Shield Replacement Mesh

    Face Shield, Helmet-Mounted Mesh Shield Replacement Mesh

    TRUSCO

    [Features]
    · Replacement net for the net surface BMH-KM.
    From: ฿ 598.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, Helmet-Mounted Mesh Shield

    Face Shield, Helmet-Mounted Mesh Shield

    TRUSCO

    [Features]
    · The product is a mesh type with good air permeation and presents no unpleasant fogging of the lenses.
    [Applications]
    · For grass mowing.
    · Agriculture and forestry work.
    · For work when helmets are used.
    From: ฿ 1,105.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Face Shield (For EA800PA-15) EA800PA-11

    Replacement Face Shield (For EA800PA-15) EA800PA-11

    ESCO

    【Product Specifications】
    ・For EA800PA-1, EA800PA-15 Spare Face guard
    ・Material …Polycarbonate
    ・Size…305×203×1.5(Thickness )mm
    ・Color…Clear
    From: ฿ 977.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield EA800PA-15

    Face Shield EA800PA-15

    ESCO

    【Product Specifications】
    ・Head gear material-Polyethylene
    ・Face guard material--5, -15: polycarbonate, -16: LEXAN
    ・Head dim.-51 to 60cm
    ・Not wearable on top of helmet
    ・Name…Set
    ・Face guard spec…Clear 305 x 203 x 1.5 (thickness) mm
    From: ฿ 2,482.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, 470 x 254 mm (With Chin Guard) EA800PA-25

    Face Shield, 470 x 254 mm (With Chin Guard) EA800PA-25

    ESCO

    【Product Specifications】
    ・Head gear material-Polyethylene
    ・Face guard material-LEXAN
    ・Head dim.-51 to 60cm
    ・Face guard dim.-470 x 254 x 1.5(thickness)mm
    ・Not wearable on top of helmet
    ・with chin guard
    ・Name…Set
    From: ฿ 2,358.09
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Face Shield EA800PA-5

    Face Shield EA800PA-5

    ESCO

    【Product Specifications】
    ・Head gear material-Polyethylene
    ・Face guard material--5, -15: polycarbonate, -16: LEXAN
    ・Head dim.-51 to 60cm
    ・Not wearable on top of helmet
    ・Name…Set
    ・Face guard spec…Clear (Wide) 406 x 203 x 1.5 (thickness) mm
    From: ฿ 2,807.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Face Shield, U Groove Bracket

    Face Shield, U Groove Bracket

    NIHON KOKI

    [Specifications]·It can also be attached to a grooved helmet (American type). ·Quantity: 1 set (2 pcs.)
    From: ฿ 491.41
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Eyewear Storage Box
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Eyewear Storage Box

    RS Pro

    Small - 236x120x120mm
    Large - 236x225x125mm
    Manufactured from strong ABS plastic
    Dimensions:
    From: ฿ 2,574.55
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clear Flip Up PC Face Shield with Brow Guard, Resistant To Flying Particles, Liquids
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clear Flip Up PC Face Shield with Brow Guard, Resistant To Flying Particles, Liquids

    RS Pro

    Specifications
    Resistant To = Flying Particles, Liquids
    Guard Type = Brow
    Flip Up = Yes
    UV Protection = No
    Body Colour = Yellow
    Vented = No
    Shield Material = PC
    Lens Colour = Clear
    Sweatband = Yes
    From: ฿ 704.23
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Shape
Application
Anti-fog
Scratch prevention
UV Cut
Electrostatic resistance
Standard
Lens Replacement
Other
You can add up to 6 items per a category to the compare list.
TRUSCO, Direct Cover Type Face Shield
You can add up to 6 items per a category to the compare list.
Sale
Bracket For Face Shield / Replacement Face Shield
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Face Shield, Safety IR, Helmet-Mounting Type No.1175
Face Shield, Safety IR, Helmet-Mounting Type No.1175
Face Shield, Safety IR, Helmet-Mounting Type No.1175
You can add up to 6 items per a category to the compare list.
Accident Prevention Face Shield, GAMBO No.1100
You can add up to 6 items per a category to the compare list.
Face Shield, Protective Mask No.1
You can add up to 6 items per a category to the compare list.
RIKEN, Direct Wear Type Face Shield FS-5000-HF
You can add up to 6 items per a category to the compare list.
RIKEN, Helmet-Mounted Face Shield
You can add up to 6 items per a category to the compare list.
Face Shield, Disaster Prevention Mask, Direct Wear Type, Lens Color: Clear, Green And Green (Double Type)
You can add up to 6 items per a category to the compare list.
Face Shield, Emergency Surface Replacement Lens
You can add up to 6 items per a category to the compare list.
Face Shield, Disaster Prevention Mask, Direct Wear Type Replacement Lens
You can add up to 6 items per a category to the compare list.
Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type)
You can add up to 6 items per a category to the compare list.
Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type) Replacement Lens
You can add up to 6 items per a category to the compare list.
Face Shield, Helmet-Mounted Disaster Prevention Shield Applicable Helmets MP Type / Baseball Cap Type / Grooved Type
You can add up to 6 items per a category to the compare list.
Face Shield, Helmet-Mounted Disaster Prevention Shield Dedicated Mounting Bracket
You can add up to 6 items per a category to the compare list.
Yamamoto Kogaku YF-370 Direct Cover Type Disaster Prevention Mask
You can add up to 6 items per a category to the compare list.
Face Shield, Ultra-Lightweight Glass Shield
Face Shield, Ultra-Lightweight Glass Shield
Face Shield, Ultra-Lightweight Glass Shield
You can add up to 6 items per a category to the compare list.
Disaster Resistant Face Shield (For Work Hat)
You can add up to 6 items per a category to the compare list.
Yamamoto Kogaku, Helmet-Mounted Face Shield
Yamamoto Kogaku, Helmet-Mounted Face Shield
Yamamoto Kogaku, Helmet-Mounted Face Shield
You can add up to 6 items per a category to the compare list.
Face Shield, MB-125 Wearable Round Visor
You can add up to 6 items per a category to the compare list.
Face Shield, Direct Application Disaster Prevention Mask (For Ultraviolet Rays)
You can add up to 6 items per a category to the compare list.
Helmet-Mounted Disaster Prevention Face Shield (Easy Removable)
You can add up to 6 items per a category to the compare list.
Helmet-Mounted Disaster Prevention Face Shield (Easy Removable) Replacement Lens
You can add up to 6 items per a category to the compare list.
Sale
Face Shield, Simple Shield Surface
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Disposable Face Shield FS-1
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Protective Mask FSH-601
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging) Replacement Lens
You can add up to 6 items per a category to the compare list.
Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging)
You can add up to 6 items per a category to the compare list.
Face Shield, Helmet-Mounted Mesh Shield Replacement Mesh
You can add up to 6 items per a category to the compare list.
Face Shield, Helmet-Mounted Mesh Shield
You can add up to 6 items per a category to the compare list.
Replacement Face Shield (For EA800PA-15) EA800PA-11
You can add up to 6 items per a category to the compare list.
Face Shield EA800PA-15
You can add up to 6 items per a category to the compare list.
Face Shield, 470 x 254 mm (With Chin Guard) EA800PA-25
You can add up to 6 items per a category to the compare list.
Face Shield EA800PA-5
You can add up to 6 items per a category to the compare list.
Face Shield, U Groove Bracket
You can add up to 6 items per a category to the compare list.
Sale
Eyewear Storage Box
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clear Flip Up PC Face Shield with Brow Guard, Resistant To Flying Particles, Liquids
Until 30/06/2024
Brand

TRUSCO

AS ONE

TOYO SAFETY

TOYO SAFETY

AS ONE

RIKEN OPTECH

RIKEN OPTECH

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

YAMAMOTO KOGAKU

YAMAMOTO KOGAKU

YAMAMOTO KOGAKU

YAMAMOTO KOGAKU

MIDORI ANZEN

RIKEN OPTECH

TRUSCO

TRUSCO

AS ONE

AS ONE

AS ONE

TRUSCO

TRUSCO

TRUSCO

TRUSCO

ESCO

ESCO

ESCO

ESCO

NIHON KOKI

RS Pro

RS Pro

Product Series

TRUSCO, Direct Cover Type Face Shield

Bracket For Face Shield / Replacement Face Shield

Face Shield, Safety IR, Helmet-Mounting Type No.1175

Accident Prevention Face Shield, GAMBO No.1100

Face Shield, Protective Mask No.1

RIKEN, Direct Wear Type Face Shield FS-5000-HF

RIKEN, Helmet-Mounted Face Shield

Face Shield, Disaster Prevention Mask, Direct Wear Type, Lens Color: Clear, Green And Green (Double Type)

Face Shield, Emergency Surface Replacement Lens

Face Shield, Disaster Prevention Mask, Direct Wear Type Replacement Lens

Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type)

Face Shield, Disaster Prevention Mask Direct Wear Type (Mesh Type) Replacement Lens

Face Shield, Helmet-Mounted Disaster Prevention Shield Applicable Helmets MP Type / Baseball Cap Type / Grooved Type

Face Shield, Helmet-Mounted Disaster Prevention Shield Dedicated Mounting Bracket

Yamamoto Kogaku YF-370 Direct Cover Type Disaster Prevention Mask

Face Shield, Ultra-Lightweight Glass Shield

Disaster Resistant Face Shield (For Work Hat)

Yamamoto Kogaku, Helmet-Mounted Face Shield

Face Shield, MB-125 Wearable Round Visor

Face Shield, Direct Application Disaster Prevention Mask (For Ultraviolet Rays)

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable)

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable) Replacement Lens

Face Shield, Simple Shield Surface

Disposable Face Shield FS-1

Protective Mask FSH-601

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging) Replacement Lens

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable/Antifogging)

Face Shield, Helmet-Mounted Mesh Shield Replacement Mesh

Face Shield, Helmet-Mounted Mesh Shield

Replacement Face Shield (For EA800PA-15) EA800PA-11

Face Shield EA800PA-15

Face Shield, 470 x 254 mm (With Chin Guard) EA800PA-25

Face Shield EA800PA-5

Face Shield, U Groove Bracket

Eyewear Storage Box

RS PRO Clear Flip Up PC Face Shield with Brow Guard, Resistant To Flying Particles, Liquids

From

฿ 685.35

฿ 795.00

Special Price

On Sale Until 30/04/2024

฿ 1,138.00

฿ 532.17

฿ 870.97

฿ 2,877.07

฿ 2,102.97

฿ 821.00

฿ 464.13

฿ 377.00

฿ 729.68

฿ 406.03

฿ 880.64

฿ 402.11

฿ 1,410.09

฿ 371.67

฿ 950.00

฿ 909.64

฿ 1,882.03

฿ 3,032.00

฿ 1,144.00

฿ 857.00

฿ 680.00

Special Price

On Sale Until 30/04/2024

฿ 5,079.00

Special Price

On Sale Until 30/04/2024

฿ 1,066.85

Special Price

On Sale Until 30/04/2024

฿ 1,360.49

฿ 1,691.11

฿ 598.00

฿ 1,105.00

฿ 977.00

฿ 2,482.00

฿ 2,358.09

฿ 2,807.00

฿ 491.41

฿ 2,574.55

Special Price

On Sale Until 30/06/2024

฿ 704.23

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day 5 Day(s) Same day Same day 5 Day(s) 1 Day(s) Same day Same day Same day 1 Day(s) 1 Day(s) Same day Same day 12 Day(s) Same day 5 Day(s) 10 Day(s) 17 Day(s) 5 Day(s) 1 Day(s) 12 Day(s) 16 Day(s) 16 Day(s) 5 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 10 Day(s) 7 Day(s) 7 Day(s)
ShapeFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shieldFace shield----Other--
ApplicationDust-Proof-Dust-ProofDust-Proof-Dust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-ProofDust-Proof----Dust-Proof---------
Anti-fogNANANANANAAvailableNANANANANANANA-AvailableNANANANANANANAAvailableAvailableNA--NANA-------
Scratch preventionAvailableNANAAvailableNAAvailableNAAvailableAvailableAvailableNANAAvailable-NANANANANANAAvailableAvailableNANANA--NANA-------
UV CutAvailableNAAvailableNANAAvailableNAAvailableAvailableAvailableNANAAvailable-NANANANANAAvailableNANANANANA--NANA-------
Electrostatic resistanceNANANANANANANANANANANANANA-NANANANANANANANANANANA--NANA-------
StandardANSI--------ANSIANSIANSI-------------ANSIANSI---------
Lens ReplacementAvailableNANANANANANAAvailableAvailableAvailableAvailableAvailableAvailable-NAAvailableNANAAvailableNAAvailableAvailableAvailableNANAAvailableAvailableNANA-------
Other--------OptionOption-Option-Option-------Option---Option-Option--------

Loading...

  1. 1

Related Categories to Face Shields