1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emax Evolution Control Unit (Part Number)

NNI MICRO GRINDERS

Emax Evolution Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,916.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A large diameter knob for easy rotational speed adjustment and a LOAD meter to display load conditions and rotational speed digitally are integrated to improve work efficiency.
· Frequently used rotational speeds can be saved to memory in advance.

 
Part Number
NE249
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,916.13

NNI MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Number of load-free rotations(min-¹) 1000~40000 Accessory NA
Output Terminal 2-Pole Input Voltage(V) AC100V(50/60Hz) Unit Dimensions(mm) 130×254×97
Trusco Code 463-0726 Set Content Handpiece Holder: 1; Handpiece Stand: 1; Power Cord Mass(g/set) 2300

Please check the type/dimensions/specifications of the part NE249 in the Emax Evolution Control Unit series.