(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FV-0110 |
FV-0120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Grippable Tube (O.D.) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,110.41 |
MCC STEEL PIPE WRENCHES | 1 Piece(s) | 31 Day(s) | 1/2~1 1/4 | 22~43 | 395 | 222-1454 | 2830 | ||
฿ 7,458.34 |
MCC STEEL PIPE WRENCHES | 1 Piece(s) | 31 Day(s) | 1 1/4~2 | 43~61 | 467 | 297-2581 | 5500 |
[Features]
· The unique gears and mechanism grip pipe firmly but can be attached and released with a single touch.
· It is easy to carry and work even in narrow places.
[Applications]
· For galvanized steel pipe (white pipe) tightening.
Part Number |
---|
FV-0110 |
FV-0120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Grippable Tube (O.D.) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,110.41 |
MCC STEEL PIPE WRENCHES | 1 Piece(s) | 31 Day(s) | 1/2~1 1/4 | 22~43 | 395 | 222-1454 | 2830 | ||
฿ 7,458.34 |
MCC STEEL PIPE WRENCHES | 1 Piece(s) | 31 Day(s) | 1 1/4~2 | 43~61 | 467 | 297-2581 | 5500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?