(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Replacement Screwdriver

Replacement Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 160.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DK-51
DK-52
DK-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Length
(mm)
Grip Diameter
(mm)

฿ 160.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 No.00 2.6 67 3 164 (Bit overall length: 157) 26 83 18

฿ 219.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 No. 1 4.5 82 5 195 (Bit overall length: 188) 30 100 24

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 No. 2 6 89 6.3 216 (Bit overall length: 204) 96 112 26

Basic Specifications

Product Description

+/- 2-WAY 2-in-1.

[Features]
· 2-in-1, Phillips and flathead 2-way screwdriver bit.

Part Number
DK-51
DK-52
DK-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Grip Length
(mm)
Grip Diameter
(mm)

฿ 160.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 No.00 2.6 67 3 164 (Bit overall length: 157) 26 83 18

฿ 219.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 No. 1 4.5 82 5 195 (Bit overall length: 188) 30 100 24

฿ 262.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 No. 2 6 89 6.3 216 (Bit overall length: 204) 96 112 26

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1