1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disc Grinder Cut-off Wheel Protective Cover for ø125 mm (Part Number)

POWER TOOL

Disc Grinder Cut-off Wheel Protective Cover for ø125 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,181.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protective cover for 125 mm type disc grinder dedicated cut-off wheel.
[Features]
· Designed for safe use even when using a cut-off wheel.
[Application]
· Convenient when using a cut-off wheel with a 125 mm disc grinder.

Disc Grinder Cut-off Wheel Protective Cover Compatible Models

Protective Cover

Protective Cover

  • New Protective Cover for 125 mm Diameter (1619P06551): GWS750-125, GWS7-125 (T)
  • For 125 mm Diameter (Single-action Installation / 2605510257): GWS12-125CI, GWS18V-125SC (H)
Part Number
1619P06551
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,181.94

POWER TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Parts, Accessories Grinding Wheel Diameter(φ/mm) 125 Part Type Cutting Wheel Protective Cover
Mass(g) 350

Please check the type/dimensions/specifications of the part 1619P06551 in the Disc Grinder Cut-off Wheel Protective Cover for ø125 mm series.