1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Manual Water Pump

BOS FEED PUMP

Manual Water Pump
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,302.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

After applying pressure manually, cooling water is supplied automatically.

[Features]
· After applying pressure manually, cooling water is supplied automatically.
· Water supply height: Maximum 1.5 m Tank capacity: 0.9 L.
· Includes 1.8 m Hose

Part Number
2608190048
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,302.59

BOS FEED PUMP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Electric Accessory Mass(g) 200 Set Content 1.8 m Hose
Usage Diamond Drill Bit for Porcelain Tile / Accessory For Diamond Hole Saw Tank Capacity(L) 0.9 Water Supply Height(m) 1.5

Please check the type/dimensions/specifications of the part 2608190048 in the Manual Water Pump series.