(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Lightweight and compact despite with multi-function
・ Light breaking mode (VARIO lock mechanism)
・ Vibration control
Product Model | Electric Hammer Drill | Power Consumption(W) | 800 | Double Insulation | Included |
---|---|---|---|---|---|
Rated Current(A) | 8 | Number of Turns(rev/min) | 0~900 | Number of Blows(times/min) | 0~4000 |
Cord Length(m) | 4.5 | Power (Concrete)(mmφ) | 28 | Power (Diamond Core)(mmφ) | 80 |
Power (Ironwork)(mmφ) | 13 (Uses SDS rotating chuck set) | Power (Carpentry)(mmφ) | 30 (Uses SDS rotating chuck set) | Oscillation 3-Axis Composite Value Hammer Drill(m/s2) | 13 (EN60745-2 compliant) |
Oscillation 3-Axis Composite Value Metal Work Drill(m/s2) | <2.5 (complies with EN60745-2) | Oscillation 3-Axis Composite Value Demolition(m/s2) | 11 (EN60745-2 compliant) | Size(mm) | H233×W354 |
Carbon Brush | 1617000525 | Accessories | Carrying Case (Plastic) | Remarks | Tip Tools Sold Separately |
Electronic Continuously Variable Speed | ○ | Safety Clutch Structure | ○ | SDS Plus Shank | ○ |
Double-insulated Structure | ○ | Forward Rotation / Reverse Rotation Mechanism | ○ | Vibration Control | ○ |
Mass(g) | 3500 |
Please check the type/dimensions/specifications of the part GBH3-28DRE in the Hammer Drill, GBH3-28DRE series.
How can we improve?
How can we improve?