(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Drilling work can be done using an impact driver.
· Adopts a high quality chuck for outstanding durability. Prevents bit biting.
· Prevents chuck from falling out when reversely rotating the reverse-thread for fastening the chuck.
Product Model | Related Parts | Total Length(mm) | 84 | Chuck Abilities(mm) | 1.0〜10 |
---|
Please check the type/dimensions/specifications of the part CKR-10KL in the Drill Chuck Adapter, Keyless Type series.
How can we improve?
How can we improve?