1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Grinder Grinding Stone Diameter 100 mm Electronic Continuously Variable Speed Type (Part Number)

BOS POWER TOOL

Disc Grinder Grinding Stone Diameter 100 mm Electronic Continuously Variable Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,120.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Electronic continuously variable speed.
· 56 mmø small-diameter grip that fits in anyone's hand, boasting the maximum output of 960 W.
· A new protective cover with fallout prevention mechanism.
· Electronic continuously variable speed: Rotation speed adjusted to match materials or work.
· The four directional head makes cutting work much easier.

Part Number
GWS7-100E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,120.61

BOS POWER TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 100 Transmission Function Yes / No Included
No-load Rotation Speed(min-1) 2800-11000 Double-insulated Function Yes / No Included Power(V) AC100
Rated Current(A) 7.3 Power Consumption(W) 720 Cord Length(m) 2.5
Spindle Diameter M10 x 1.5 Grindstone Mounting Hole Diameter(mmφ) 15 Mass(g) 1500
Size(mm) H103×W280 Carbon Brush 1619P02892 Remarks Tip Tools Sold Separately
Direct Cleaning New Protective Cover System Narrow Diameter Grip
Spindle Lock Button Model on which dust collection system can be mounted Double-insulated Structure
Electronic Continuously Variable Speed

Please check the type/dimensions/specifications of the part GWS7-100E in the Disc Grinder Grinding Stone Diameter 100 mm Electronic Continuously Variable Speed Type series.