1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saber Saw GSA1100E

BOS POWER TOOL

Saber Saw GSA1100E
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,193.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Saber saw.
· High power 1.1 W.
· No tools are required for blade replacement.
· Dual LED light.
· Continuously Variable Speed (Electronic).

Part Number
GSA1100E SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,193.00

฿ 13,977.56

BOS POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Cutting Saws Voltage(V) 100(50-60Hz) Number of Strokes(min-1) 0~2700
Stroke(mm) 28 Power Consumption(W) 1100 Double Insulation Included
3-axis Composite Oscillation (Cutting)(m/s2) 18.5 (standardized to EN60745-2) Size(mm) H160×W460 Carbon Brush 1619P04838
Bosch SDS Systems Electronic Continuously Variable Speed Double-insulated Structure
Capability: Wood(mm) 230 Capability: Pipe(mm) 150 Capability: Mild Steel Plate(mm) 20
Mass(g) 3500

Please check the type/dimensions/specifications of the part GSA1100E in the Saber Saw GSA1100E series.