(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
18 V cordless tool dedicated battery for Bosch Pro.
[Features]
· Cool pack technology (Continuous work is possible with a structure that is resistant to heat and long life).
[Application]
· Usable with all models of 18 V cordless tool series for Bosch Pro.
Long life, lightest weight, minimum volume
Battery cell breaks down when it gets hot. Cool pack efficiently dissipates the heat of the cell outside, and adjusts the temperature of the cell. The battery does not reach high temperature, and can function fully until its life span.
Has twice the life compared to batteries without cool pack technology.
Infrared camera image of battery in use (comparison with and without cool pack)
Product Name (note) | Order Number | Charging Time AL1860CV | |
---|---|---|---|
18 V Lithium Ion Battery (Sliding Type) | 2.6 Ah | A 1826 LIB | Approx. 30 minutes (15 min.) |
3.0 Ah | A 1830 LIB | Approx. 35 minutes (18 min.) | |
4.0 Ah | A 1840 LIB | Approx. 45 minutes (23 min.) | |
Charger 14.4 V-18 V Turbo Charger | AL 1860 CV | - |
Protective Glasses, (Single Lens Type) Hardened Type
Protective glasses with improved lens surface hardness. 90% UV Blocking Rate. ANSI Z87.1, EN Standard Compliant.
Light and durable, leather gloves with excellent fit and gripping force. Breathable material is used for fingertips.
Part Number |
---|
A1860LIB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,603.00 | 18V LITHIUM ION BATTERY | 1 Piece(s) | 12 Day(s) |
Loading...
Voltage(V) | 18 | Type | Battery Pack | Capacity(Ah) | 6.0 |
---|---|---|---|---|---|
Trusco Code | 781-0300 | Mountable Model | GSB18V-ECN(H)/GSB18V-EC(H)/GSB18VE-2-LI(H)/GSB18V-LIN/GSR18V-LIN/GSR18V-ECN(H)/GSR18V-EC(H)/GSR18VE-2-LI(H)/GSR18V-ECFC2(H) |
How can we improve?
How can we improve?