(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-064-176-1 |
MR-064-176-3 |
MR-064-176-5 |
MR-064-176-6 |
MR-064-176-7 |
MR-064-176-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Length (mm) |
Width (mm) |
Shape | Detailing Type | Color | Thickness (mm) |
Trusco Code | Overall length (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 529.00 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Green | 13.5 | 328-5341 | - | 470 | 1 pc. | ||
฿ 529.00 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Blue | 13.5 | 328-5359 | - | 470 | 1 pc. | ||
฿ 528.81 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Yellow | 13.5 | 333-4147 | - | 470 | 1 pc. | ||
฿ 528.81 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Pink | 13.5 | 333-4155 | - | 470 | 1 pc. | ||
฿ 524.00 |
DRAIN BOARDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | touch mat Ⅱ | - | - | - | 300 | - | - | ||
฿ 524.00 |
DRAIN BOARDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | touch mat Ⅱ | - | - | - | 300 | - | - |
Connecting drain board.
[Features]
· Flameproof compliant product.
・ Color: Green.
·The material is soft vinyl chloride (PVC).
[Applications]
·Ideal for wet areas such as poolsides, shower rooms, locker rooms, toilets, and balconies.
Part Number |
---|
MR-064-176-1 |
MR-064-176-3 |
MR-064-176-5 |
MR-064-176-6 |
MR-064-176-7 |
MR-064-176-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Length (mm) |
Width (mm) |
Shape | Detailing Type | Color | Thickness (mm) |
Trusco Code | Overall length (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 529.00 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Green | 13.5 | 328-5341 | - | 470 | 1 pc. | ||
฿ 529.00 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Blue | 13.5 | 328-5359 | - | 470 | 1 pc. | ||
฿ 528.81 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Yellow | 13.5 | 333-4147 | - | 470 | 1 pc. | ||
฿ 528.81 |
JOINT DRAINBOARDS | 1 Piece(s) | 10 Day(s) | Louver | 300 | 300 | Joint Type | - | Pink | 13.5 | 333-4155 | - | 470 | 1 pc. | ||
฿ 524.00 |
DRAIN BOARDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | touch mat Ⅱ | - | - | - | 300 | - | - | ||
฿ 524.00 |
DRAIN BOARDS | 1 Piece(s) | 10 Day(s) | - | - | - | - | touch mat Ⅱ | - | - | - | 300 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?