(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-095-010-1 |
MR-095-010-3 |
MR-095-010-6 |
MR-095-610-5 |
MR-095-620-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Length (mm) |
Width (mm) |
Shape | Detailing Type | Type | Color | Thickness (mm) |
Trusco Code | Overall length (mm) |
Mass (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.23 |
DRAIN BOARDS | 1 Piece(s) | 12 Day(s) | - | - | - | - | eco block drainboard | - | - | - | - | 444 | - | - | - | ||
฿ 660.78 |
JOINT DRAINBOARDS | 1 Piece(s) | Same day | Louver | 444 | 297 | Joint Type | - | - | Blue | 50 | 296-5721 | - | 770 | Polypropylene (PP) Recycled Resin | 1 pc. | ||
฿ 737.23 |
DRAIN BOARDS | 1 Piece(s) | 12 Day(s) | - | - | - | - | eco block drainboard | - | - | - | - | 444 | - | - | - | ||
฿ 286.67 |
JOINT DRAINBOARDS | 1 Piece(s) | 12 Day(s) | Louver | 150 | 80 | Joint Type | Dedicated Option Parts | Center Joint | Gray | 40 | 387-2386 | - | 100 | Polypropylene (PP), Synthetic Rubber | 1 pc. | ||
฿ 145.72 |
JOINT DRAINBOARDS | 1 Piece(s) | Same day | Louver | 80 | 50 | Joint Type | Dedicated Option Parts | Side Joint | Gray | 40 | 387-2394 | - | 35 | Polypropylene (PP), Synthetic Rubber | 1 pc. |
A completely non-slip connecting type drain board.
[Features]
·Very strong and hard to break.
[Applications]
·Ideal for locker rooms, washrooms, lower scaffolding pallets, etc. in factories and warehouses.
[Accessories]
·For every 16 drainboards purchased, 6 center joints and 16 side joints are included.
* If there are less than 16 drainboards, joints are not included. Please purchase one separately.
Part Number |
---|
MR-095-010-1 |
MR-095-010-3 |
MR-095-010-6 |
MR-095-610-5 |
MR-095-620-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Length (mm) |
Width (mm) |
Shape | Detailing Type | Type | Color | Thickness (mm) |
Trusco Code | Overall length (mm) |
Mass (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.23 |
DRAIN BOARDS | 1 Piece(s) | 12 Day(s) | - | - | - | - | eco block drainboard | - | - | - | - | 444 | - | - | - | ||
฿ 660.78 |
JOINT DRAINBOARDS | 1 Piece(s) | Same day | Louver | 444 | 297 | Joint Type | - | - | Blue | 50 | 296-5721 | - | 770 | Polypropylene (PP) Recycled Resin | 1 pc. | ||
฿ 737.23 |
DRAIN BOARDS | 1 Piece(s) | 12 Day(s) | - | - | - | - | eco block drainboard | - | - | - | - | 444 | - | - | - | ||
฿ 286.67 |
JOINT DRAINBOARDS | 1 Piece(s) | 12 Day(s) | Louver | 150 | 80 | Joint Type | Dedicated Option Parts | Center Joint | Gray | 40 | 387-2386 | - | 100 | Polypropylene (PP), Synthetic Rubber | 1 pc. | ||
฿ 145.72 |
JOINT DRAINBOARDS | 1 Piece(s) | Same day | Louver | 80 | 50 | Joint Type | Dedicated Option Parts | Side Joint | Gray | 40 | 387-2394 | - | 35 | Polypropylene (PP), Synthetic Rubber | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?