(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EP Drainboard No. 960 (Soft)

EP Drainboard No. 960 (Soft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 780011BL00-B

  • Product Type
    Louver
  • Length(mm)
    905
  • Width(mm)
    595
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    34
  • Mass(g)
    680
  • Trusco Code
    293-1761
  • Material: Body
    Polypropylene foam (PP) expansion ratio X 20 times
  • Amount Of Content
    1 pc.
Part Number
780011BL00-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,588.26

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    905
  • Width(mm)
    595
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    34
  • Mass(g)
    680
  • Trusco Code
    293-1761
  • Material: Body
    Polypropylene foam (PP) expansion ratio X 20 times
  • Amount Of Content
    1 pc.

Product Description

Softer drain board than the standard product.
[Features]
· Blocks cold air coming from floors and is soft to the touch, reducing the strain on legs and hips during standing work etc.
· Light and easy to carry. Can be easily cut with a cutter knife.
· Can be connected vertically. Allows for stable installation without sideways slippage.
· Arched surface which allows for good drainage.
· Soft to the touch, reducing the strain on legs and hips during standing work etc.
· Does not become hot if used under the blazing sun, allowing people to walk with bare feet even when set up outdoors.
[Applications]
· For work sites in factories and poolsides, etc.

Specifications of 780011BL00-B

  • Product Type
    Louver
  • Length(mm)
    905
  • Width(mm)
    595
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    34
  • Mass(g)
    680
  • Trusco Code
    293-1761
  • Material: Body
    Polypropylene foam (PP) expansion ratio X 20 times
  • Amount Of Content
    1 pc.
Part Number
780011BL00-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,588.26

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1