(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MPX-2000K |
MPX-2000T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Dimensions Width (mm) |
Body Dimension: Height (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,357.00 ฿ 12,288.44 |
INSECTICIDE CATCHING MACHINES | 1 Piece(s) | 12 Day(s) | 690 | 230 | 410-0565 | 1 unit | ||
฿ 13,312.00 ฿ 12,247.04 |
INSECTICIDE CATCHING MACHINES | 1 Piece(s) | 10 Day(s) | 230 | 690 | 410-0573 | 1 unit |
[Features]
· Directly mounts to a wall for easy installation.
· Select either the vertical type or horizontal type based on the space where it will be mounted.
· Mounts on the low section of a doorway to prevent insects from entering into the factory.
· Uses a UV light to prevent wall scorching.
· Entirely made of highly rust-resistant stainless steel.
[Application]
· Ideal for food factories, restaurants, hotels, hospitals, recreational facilities, pharmaceutical drug factories.
Part Number |
---|
MPX-2000K |
MPX-2000T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Dimensions Width (mm) |
Body Dimension: Height (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,357.00 ฿ 12,288.44 |
INSECTICIDE CATCHING MACHINES | 1 Piece(s) | 12 Day(s) | 690 | 230 | 410-0565 | 1 unit | ||
฿ 13,312.00 ฿ 12,247.04 |
INSECTICIDE CATCHING MACHINES | 1 Piece(s) | 10 Day(s) | 230 | 690 | 410-0573 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?