(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Reflecting Projector

Projector, Reflecting Projector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of RT-305

  • Brightness(lm)
    2700
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    270
  • Special Type
    Other
  • Outer Diameter(mm)
    200
  • Length(mm)
    340
  • Maximum Opening(mm)
    90
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    233-0717
  • Mass(g)
    1950
  • Voltage
    100V/110V
  • Replacement Ball
    Reflector Lamp Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Specifications
    With rainproof plug
  • Features
    Charger socket is wrapped with fluoropolymer tape for improved insulation.
  • Amount Of Content
    1 unit
Part Number
RT-305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,974.00

PROJECTORS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Brightness(lm)
    2700
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    270
  • Special Type
    Other
  • Outer Diameter(mm)
    200
  • Length(mm)
    340
  • Maximum Opening(mm)
    90
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    233-0717
  • Mass(g)
    1950
  • Voltage
    100V/110V
  • Replacement Ball
    Reflector Lamp Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Specifications
    With rainproof plug
  • Features
    Charger socket is wrapped with fluoropolymer tape for improved insulation.
  • Amount Of Content
    1 unit

Product Description

Vise type projector that's easy to install.
[Features]
· Charger socket is wrapped with fluoropolymer tape for improved insulation.
· With rainproof plug.
[Applications]
· Work light at construction sites.

Specifications of RT-305

  • Brightness(lm)
    2700
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    270
  • Special Type
    Other
  • Outer Diameter(mm)
    200
  • Length(mm)
    340
  • Maximum Opening(mm)
    90
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    233-0717
  • Mass(g)
    1950
  • Voltage
    100V/110V
  • Replacement Ball
    Reflector Lamp Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Specifications
    With rainproof plug
  • Features
    Charger socket is wrapped with fluoropolymer tape for improved insulation.
  • Amount Of Content
    1 unit
Part Number
RT-305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,974.00

PROJECTORS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Heat-resistant fluoropolymer tape is wrapped around the socket recharging part and insulation has improved.

Specification

●Voltage: 100V/110V 
●With rain proof plug 
●Replacement Bulb: Reflector Lamp Series
●Wire Type: VCT0.75mm2 x 2 Cores 
●Outdoor Type