1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Teclock, Dial Tension Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Teclock, Dial Tension Gauge
  • Teclock, Dial Tension Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,043.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It can instantly and easily measure small forces such as tension and compression.

Part Number
DTN-30
DTN-50
DTN-100
DTN-300G
DTN-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCalibration Certificate Measurement range (N) Allowable Maximum Load (N) Minimum gradation (cN) Minimum scale
(mN)
Measuring Range
(mN)
Trusco Code JAN code Weight (g) Classification Mass
(g)
Measurement accuracy Application Features

฿ 3,162.36

TCL TENSION GAUGES 1 Piece(s) 45 Day(s) --0.3-1030~300336-6278---54±0.5 scaleFor determining contact force of microswitches, relays, valves, etc.Small force such as tensile force or compressive force can be easily and instantly measured.

฿ 3,043.45

TCL TENSION GAUGES 1 Piece(s) 45 Day(s) --0.5-2060~500336-6286---54±0.5 scaleFor determining contact force of microswitches, relays, valves, etc.Small force such as tensile force or compressive force can be easily and instantly measured.

฿ 3,043.45

TENSION GAUGES 1 Piece(s) 45 Day(s) --1-50100~1000336-6294---54±0.5 scaleFor determining contact force of microswitches, relays, valves, etc.Small force such as tensile force or compressive force can be easily and instantly measured.

฿ 4,332.55

TCL TENSION GAUGES 1 Piece(s) 3 Day(s) No0.3 to 33.010--838-4771456012087153056Placement Needle Type-±0.5 graduationsJudgment of contact force of micro switches, relays, valves, etc.Small forces such as tensile force and compressive force can be measured instantly and easily.

฿ 4,915.10

TCL TENSION GAUGES 1 Piece(s) 5 Day(s) No0.6 to 5520--838-4774456012087154754Standard type-±0.5 graduationsJudgment of contact force of micro switches, relays, valves, etc.Small forces such as tensile force and compressive force can be measured instantly and easily.

Loading...

  1. 1

Basic Information

Product Type Dial