1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Magnet (For Steel Sheets) (Part Number)

Super Magnet (For Steel Sheets)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,136.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has four magnetic poles and achieves lighter weight and smaller size.

Part Number
KRL7SALE
KRL50SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Ability (steel panel)
(kg)
Suspension Ring Inner Diameter
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)

฿ 23,136.87

฿ 20,975.89

KTO SUPER MAG 1 Piece(s) 1 Day(s) 703510265.51544937773820190355-75534200

฿ 59,278.98

฿ 47,808.50

KTO SUPER MAG 1 Piece(s) 1 Day(s) 50040184147.52204937773820121381-157321000

Loading...

  1. 1

Basic Information

Lifting Magnet System Permanent magnet type Product Type Lifting Magnet Application For steel plates
Applicable Steel Panel(mm) 15mm or More Features No. of poles is now 4, achieving weight reduction and compactness. Simple operation for easy adsorption or removal of suspended load. Features a magnet structure unique to the Super Mag (Japanese Patent No. 3396466). A permanent magnet type so there is no danger caused by power outage. Application Exclusively for steel sheets. Lifts iron workpieces using magnetic force.