(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum folding rear car Aluminum handy camper (NS8-A1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NS8-A1 SALE
NS8-A1S SALE
NS8-A2 SALE
NS8-A2S SALE
S8-A1 SALE
S8-A2 SALE
S8-A2S SALE
SMC-1 SALE
SMC-2 SALE
SMC-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Type Details Length
(mm)
Width
(mm)
Height
(mm)
Load Surface Dimensions (Length x Width)
(mm)
Tire Model Dimension Length When Folded
(mm)
Dimension Width When Folded
(mm)
Dimension Height When Folded
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 55,243.00

฿ 51,558.29

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, No-puncture Tire Specification 1700 870 715 900×600 20-Inch Self-Sealing 970 310 620 4543820828639 239-4626 15000 1 unit

฿ 57,606.00

฿ 50,405.25

REAR CARS 1 Piece(s) 40 Day(s) 180 Side Panel 2-side Enclosure Type, No-puncture Tire Specification 1700 870 715 900×600 20-Inch Self-Sealing 970 310 620 4543820828653 360-3806 17000 1 unit

฿ 59,083.00

฿ 51,697.63

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, No-puncture Tire Specification 2110 1080 730 1200×800 20-Inch Self-Sealing 1290 350 730 4543820828677 239-4642 23000 1 unit

฿ 70,406.00

฿ 61,605.25

REAR CARS 1 Piece(s) 40 Day(s) 180 Side Panel 2-side Enclosure Type, No-puncture Tire Specification 2110 1080 730 1200×800 20-inch air tire 1290 350 730 4543820828691 239-4669 26000 1 unit

฿ 39,636.00

฿ 36,992.28

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, Pneumatic Tire Specification 1700 870 715 900×600 20-inch air tire 970 310 620 4543820828622 239-4618 15000 1 unit

฿ 51,238.00

฿ 47,820.43

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, Pneumatic Tire Specification 2110 1080 730 1200×800 20-inch air tire 1290 350 730 4543820828660 239-4634 22000 1 unit

฿ 61,390.00

฿ 53,716.25

REAR CARS 1 Piece(s) 40 Day(s) 180 Side Panel 2-side Enclosure Type, Pneumatic Tire Specification 2110 1080 730 1200×800 20-Inch Self-Sealing 1290 350 730 4543820828684 239-4651 25000 1 unit

฿ 38,895.00

฿ 36,300.70

REAR CARS 1 Piece(s) 40 Day(s) 100 Side Panel 4-side Enclosure Type, No-puncture Tire Specification 1860 870 630 900×600 20-Inch Self-Sealing 1020 370 750 4543820828929 334-4398 20000 1 unit

฿ 70,406.00

฿ 61,605.25

REAR CARS 1 Piece(s) 40 Day(s) 130 Side Panel 4-side Enclosure Type, No-puncture Tire Specification 2110 1090 810 1200×800 20-Inch Self-Sealing 1340 370 810 4543820390020 342-9415 31000 1 unit

฿ 84,190.00

฿ 73,666.25

REAR CARS 1 Piece(s) 40 Day(s) 200 Side Panel 4-side Enclosure Type, No-puncture Tire Specification 2110 1160 810 1200×800 24-Inch Self-Sealing 1340 440 810 4543820390037 342-9423 32500 1 unit

Basic Specifications

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Material
    Aluminum Alloy
  • Features
    This nouvelle rear car can be folded down at a touch. All-aluminum made, eliminating rust, and making it lightweight. Uses high strength aluminum alloy, with sufficient strength in no way inferior to steel. Holds basic patents related to the fold-down mechanism. (Patent No.2941174/Patent No.3585641)
  • Amount Of Content
    1 unit

Product Description

Innovative cart that folds in a single action.
[Features]
·Made entirely of aluminum, it is rust-free and lightweight.
·Made of high-strength aluminum alloy, it is as strong as steel.
·Folding mechanism is covered by basic patents. (Patent No. 2941174/Patent No. 3585641)
·Comes with puncture-free tires.
[Applications]
·It has received high praise as a disaster prevention product.

Part Number
NS8-A1 SALE
NS8-A1S SALE
NS8-A2 SALE
NS8-A2S SALE
S8-A1 SALE
S8-A2 SALE
S8-A2S SALE
SMC-1 SALE
SMC-2 SALE
SMC-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Type Details Length
(mm)
Width
(mm)
Height
(mm)
Load Surface Dimensions (Length x Width)
(mm)
Tire Model Dimension Length When Folded
(mm)
Dimension Width When Folded
(mm)
Dimension Height When Folded
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 55,243.00

฿ 51,558.29

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, No-puncture Tire Specification 1700 870 715 900×600 20-Inch Self-Sealing 970 310 620 4543820828639 239-4626 15000 1 unit

฿ 57,606.00

฿ 50,405.25

REAR CARS 1 Piece(s) 40 Day(s) 180 Side Panel 2-side Enclosure Type, No-puncture Tire Specification 1700 870 715 900×600 20-Inch Self-Sealing 970 310 620 4543820828653 360-3806 17000 1 unit

฿ 59,083.00

฿ 51,697.63

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, No-puncture Tire Specification 2110 1080 730 1200×800 20-Inch Self-Sealing 1290 350 730 4543820828677 239-4642 23000 1 unit

฿ 70,406.00

฿ 61,605.25

REAR CARS 1 Piece(s) 40 Day(s) 180 Side Panel 2-side Enclosure Type, No-puncture Tire Specification 2110 1080 730 1200×800 20-inch air tire 1290 350 730 4543820828691 239-4669 26000 1 unit

฿ 39,636.00

฿ 36,992.28

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, Pneumatic Tire Specification 1700 870 715 900×600 20-inch air tire 970 310 620 4543820828622 239-4618 15000 1 unit

฿ 51,238.00

฿ 47,820.43

REAR CARS 1 Piece(s) 40 Day(s) 180 No Side Panel Type, Pneumatic Tire Specification 2110 1080 730 1200×800 20-inch air tire 1290 350 730 4543820828660 239-4634 22000 1 unit

฿ 61,390.00

฿ 53,716.25

REAR CARS 1 Piece(s) 40 Day(s) 180 Side Panel 2-side Enclosure Type, Pneumatic Tire Specification 2110 1080 730 1200×800 20-Inch Self-Sealing 1290 350 730 4543820828684 239-4651 25000 1 unit

฿ 38,895.00

฿ 36,300.70

REAR CARS 1 Piece(s) 40 Day(s) 100 Side Panel 4-side Enclosure Type, No-puncture Tire Specification 1860 870 630 900×600 20-Inch Self-Sealing 1020 370 750 4543820828929 334-4398 20000 1 unit

฿ 70,406.00

฿ 61,605.25

REAR CARS 1 Piece(s) 40 Day(s) 130 Side Panel 4-side Enclosure Type, No-puncture Tire Specification 2110 1090 810 1200×800 20-Inch Self-Sealing 1340 370 810 4543820390020 342-9415 31000 1 unit

฿ 84,190.00

฿ 73,666.25

REAR CARS 1 Piece(s) 40 Day(s) 200 Side Panel 4-side Enclosure Type, No-puncture Tire Specification 2110 1160 810 1200×800 24-Inch Self-Sealing 1340 440 810 4543820390037 342-9423 32500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1