- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Propane Burner Super Liner (Propane Gas Type, With Automatic Ignition)
Specifications of RE-7
-
- Product Type
- Propane Burner
-
- Heat Output(kcal/h)
- 100000
-
- Jet Opening Dimensions(mm)
- 60
-
- Total Length(mm)
- 780
-
- Hose Length(m)
- 3
-
- Trusco Code
- 123-5621
-
- Features
- Employs an electronic ignition type. LPG burner. Capable of high-temperature (1,800°C), strong concentrated flame thanks to the forced mixing mechanism. Nozzle uses PB-RE7H.
-
- Use
- Freezing and defrosting work. Road repairs.
-
- Specifications
- Electronic ignition type
-
- Flame Temperature
- 1800℃
-
- Fuel Used
- Propane gas
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,732.02
|
PROPANE BURNERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Propane Burner
-
- Heat Output(kcal/h)
- 100000
-
- Jet Opening Dimensions(mm)
- 60
-
- Total Length(mm)
- 780
-
- Hose Length(m)
- 3
-
- Trusco Code
- 123-5621
-
- Features
- Employs an electronic ignition type. LPG burner. Capable of high-temperature (1,800°C), strong concentrated flame thanks to the forced mixing mechanism. Nozzle uses PB-RE7H.
-
- Use
- Freezing and defrosting work. Road repairs.
-
- Specifications
- Electronic ignition type
-
- Flame Temperature
- 1800℃
-
- Fuel Used
- Propane gas
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Uses an electric ignition system. A burner for LPG.
· A forced mixing mechanism produces a strong, concentrated flame with a high temperature (1800°C).
· PB-RE7H is used as the nozzle.
[Applications]
· De-icing or melting work.
· Road repair.
Specifications of RE-7
-
- Product Type
- Propane Burner
-
- Heat Output(kcal/h)
- 100000
-
- Jet Opening Dimensions(mm)
- 60
-
- Total Length(mm)
- 780
-
- Hose Length(m)
- 3
-
- Trusco Code
- 123-5621
-
- Features
- Employs an electronic ignition type. LPG burner. Capable of high-temperature (1,800°C), strong concentrated flame thanks to the forced mixing mechanism. Nozzle uses PB-RE7H.
-
- Use
- Freezing and defrosting work. Road repairs.
-
- Specifications
- Electronic ignition type
-
- Flame Temperature
- 1800℃
-
- Fuel Used
- Propane gas
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,732.02
|
PROPANE BURNERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?