(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Propane Burner, L-Type (Propane Gas Type), Fitting for Propane Burner (PB-L500S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PB-L500S
PB-L700S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,712.65

PROPANE BURNERS 1 Piece(s) 19 Day(s) 480 376-9054 432 1 pc.

฿ 1,771.55

PROPANE BURNERS 1 Piece(s) 12 Day(s) 640 376-9062 520 1 pc.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A fitting (part) for a propane burner.
[Applications]
· A fitting for a propane burner.

Part Number
PB-L500S
PB-L700S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,712.65

PROPANE BURNERS 1 Piece(s) 19 Day(s) 480 376-9054 432 1 pc.

฿ 1,771.55

PROPANE BURNERS 1 Piece(s) 12 Day(s) 640 376-9062 520 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1