(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Coated Cap (Heavy Load Type / With Legs)

Stainless Steel Coated Cap (Heavy Load Type / With Legs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TGC-04C

  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    TSG-508G-11・14,GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    301-5092
  • Features 1
    It will not fall easily as the cup comes with base legs.
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    220
  • Amount Of Content
    1 pc.
Part Number
TGC-04C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,284.00

CUPS OF SPRAY GUN 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    TSG-508G-11・14,GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    301-5092
  • Features 1
    It will not fall easily as the cup comes with base legs.
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    220
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It will not fall easily as the cup comes with base legs.
[Applications]
· Applicable fluids: Any paint including water-based paint.

Specifications of TGC-04C

  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    TSG-508G-11・14,GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    301-5092
  • Features 1
    It will not fall easily as the cup comes with base legs.
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    220
  • Amount Of Content
    1 pc.
Part Number
TGC-04C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,284.00

CUPS OF SPRAY GUN 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the cup bottom comes with legs attached, it is difficult to fall down.

Specification

●Compatible Spray Gun:TSG-508G-11/14, GSG-13
●Mounting Screw:G1/4
●Capacity(L):0.4

Materials

●Stainless Steel(SUS304)