(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material aluminum die-casting

Spray Gun with cup set Gravity type nozzle diameter (mm) ø1.3 Cup material aluminum die-casting

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of GSG-13S

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    150
  • The amount of air(L/min)
    90
  • Cup capacity(L)
    0.4
  • Other
    Spray Gun with Cup
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • Trusco Code
    336-3708
  • Features 1
    It is a set type for immediately usable gun and cap.
  • Features 2
    While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
  • Features 3
    The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS303), brass
  • Cup Material
    Aluminum Die Casting
  • Mass(g)
    585
  • Amount Of Content
    1 Set (Gun, Cup)
Part Number
GSG-13S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,503.00

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) Same day 1 Set (Gun, Cup)

Basic Specifications

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    150
  • The amount of air(L/min)
    90
  • Cup capacity(L)
    0.4
  • Other
    Spray Gun with Cup
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • Trusco Code
    336-3708
  • Features 1
    It is a set type for immediately usable gun and cap.
  • Features 2
    While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
  • Features 3
    The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS303), brass
  • Cup Material
    Aluminum Die Casting
  • Mass(g)
    585
  • Amount Of Content
    1 Set (Gun, Cup)

Product Description

[Features]
· It is a set type for immediately usable gun and cap.
· While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
· The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
[Applications]
· For applying the middle coat and top coat on small objects.
· For painting with a lot of color changes.

Specifications of GSG-13S

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    150
  • The amount of air(L/min)
    90
  • Cup capacity(L)
    0.4
  • Other
    Spray Gun with Cup
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • Trusco Code
    336-3708
  • Features 1
    It is a set type for immediately usable gun and cap.
  • Features 2
    While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
  • Features 3
    The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS303), brass
  • Cup Material
    Aluminum Die Casting
  • Mass(g)
    585
  • Amount Of Content
    1 Set (Gun, Cup)
Part Number
GSG-13S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,503.00

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) Same day 1 Set (Gun, Cup)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Scattering of coating mist is reduced to improve the coating efficiency, while also improving the quality of stage performance, and further improving the usability.

Usage

●For intermediate and top coat of small objects.
●Coating with many color changes.

Specification

●Nozzle Diameter(mm):1.3
●Required Compressor(kW):0.75 to 1.5
●Air Usage(L/min):90
●Pattern Opening(mm):150
●Mist Level:General Purpose
●SPQ(set):10
●Gravity Type 
●Cup Mounting Outlet: G1/4 
●Air Input Port: G1/4
●Cup Volume: 0.4L

Materials

●Main Body: Aluminum Die-cast
●Wetted Part: Stainless Steel (SUS303), Brass
●Cup: Aluminum Die-cast