- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spray Gun (Gravity Type) -150
Specifications of GSG-13
-
- Product Specifications
- Gravity Type
-
- Nozzle Diameter(mmφ)
- 1.3
-
- Pattern Width(mm)
- 150
-
- The amount of air(L/min)
- 90
-
- Atomization Stage
- General Purpose
-
- Required compression machine(kW)
- 0.75–1.5
-
- Trusco Code
- 219-5810
-
- Features 1
- The spraying direction can be selected freely at the position of the paint container.
-
- Cup Mounting Opening
- G1/4
-
- Air Inlet
- G1/4
-
- Main Body Material
- Aluminum Die Casting
-
- Liquid contact parts material
- Stainless steel (SUS303), brass
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,264.00
|
SPRAY GUNS(GRAVITY TYPE)
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Specifications
- Gravity Type
-
- Nozzle Diameter(mmφ)
- 1.3
-
- Pattern Width(mm)
- 150
-
- The amount of air(L/min)
- 90
-
- Atomization Stage
- General Purpose
-
- Required compression machine(kW)
- 0.75–1.5
-
- Trusco Code
- 219-5810
-
- Features 1
- The spraying direction can be selected freely at the position of the paint container.
-
- Cup Mounting Opening
- G1/4
-
- Air Inlet
- G1/4
-
- Main Body Material
- Aluminum Die Casting
-
- Liquid contact parts material
- Stainless steel (SUS303), brass
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· The spraying direction can be selected freely at the position of the paint container.
[Applications]
· For applying the middle coat and top coat on small objects.
· For painting with a lot of color changes.
Specifications of GSG-13
-
- Product Specifications
- Gravity Type
-
- Nozzle Diameter(mmφ)
- 1.3
-
- Pattern Width(mm)
- 150
-
- The amount of air(L/min)
- 90
-
- Atomization Stage
- General Purpose
-
- Required compression machine(kW)
- 0.75–1.5
-
- Trusco Code
- 219-5810
-
- Features 1
- The spraying direction can be selected freely at the position of the paint container.
-
- Cup Mounting Opening
- G1/4
-
- Air Inlet
- G1/4
-
- Main Body Material
- Aluminum Die Casting
-
- Liquid contact parts material
- Stainless steel (SUS303), brass
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,264.00
|
SPRAY GUNS(GRAVITY TYPE)
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Scattering of coating mist is reduced to improve the coating efficiency, while also improving the quality of stage performance, and further improving the usability.Usage
●For intermediate and top coat of small objects.
●Coating with many color changes.Specification
●Nozzle Diameter(mm):1.3
●Required Compressor(kW):0.75 to 1.5
●Air Usage(L/min):90
●Pattern Opening(mm):150
●Mist Level:General Purpose
●SPQ(piece):10
●Gravity Type
●Cup Mounting Outlet: G1/4
●Air Input Port: G1/4Materials
●Main Body: Aluminum Die-cast
●Wetted Part: Stainless Steel (SUS303), Brass
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?