(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun (wicking type) (cup mouth opening: G1/4) (TSG-508S-14)

Spray Gun (wicking type) (cup mouth opening: G1/4) (TSG-508S-14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-508S-14
TSG-508S-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Trusco Code Amount Of Content

฿ 3,273.34

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1.4 301-5050 1 unit

฿ 3,273.34

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 1 Day(s) 1.8 301-5068 1 unit

Basic Specifications

  • Product Specifications
    Suction Type
  • Pattern Width(mm)
    250
  • The amount of air(L/min)
    220
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    0.75–1.5
  • Features 1
    Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
  • Features 3
    Use it for small paint volumes and medium-sized paint projects with relatively small paint volumes but frequent color changes.
  • Features 4
    For use in automobiles (coating), metallic coating, woodworking, plastic coating, food industry etc.
  • Application
    Painting small objects, painting the final coat or acrylic lacquer.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415
  • Amount Of Content
    1 unit

Product Description

[Features]
· Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
· In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
· Use for small paint volumes and medium-sized paint projects with relatively small paint volumes but frequent color changes.
· As it causes less scattering, work environment improvement and cost reduction are possible.
[Applications]
· Automobiles (painting), metal coating, woodworking, plastic coating, food industry, etc.

Part Number
TSG-508S-14
TSG-508S-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Trusco Code Amount Of Content

฿ 3,273.34

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1.4 301-5050 1 unit

฿ 3,273.34

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 1 Day(s) 1.8 301-5068 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a specification that has a gun hand pressure of 0.2MPa, has medium and low pressure, with fewer scattering and good coating efficiency.
●Since the wet part is stainless steel, water-based paint is also compliant with it.

Usage

●Automobile (coating), metal painting, woodworking, plastic painting, food industry, and the like.

Specification

●Required Compressor(kW):0.75 to 1.5
●Air Usage(L/min):220
●Pattern Opening(mm):250
●Mist Level:High Grain
●SPQ(piece):1
●Suction Type
●Cup Mounting Outlet: G1/4
●Air Input Port: G1/4

Materials

●Main Body: Aluminum Die-cast
●Wetted Part: Stainless Steel(SUS304)