(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,737.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DP-10BAN SALE
DP-10BAT SALE
DP-10BPT SALE
NDP-5FAT SALE
NDP-15BAC
NDP-15BAN SALE
NDP-15BAT SALE
NDP-15FPT SALE
NDP-15FVT SALE
NDP-20BAN SALE
NDP-20BAT SALE
NDP-20BST SALE
NDP-25BAN SALE
NDP-25BAT SALE
NDP-25BPC SALE
NDP-25BST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Discharge Quantity
(l/min)
Nominal Diameter Noise Level
(dB)
Mass
(g)
Material 1 Materials 2 Weight (g) Maximum Flow Rate (L/min) Noise level (dB) Pump single air operating pressure range (MPa) Discharge port diameter Pump diameter Overall width (mm) JAN Code Trusco Code Features Use Amount Of Content

฿ 51,326.00

฿ 35,538.12

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 1.0~10.0 3/8"(10mm) 84 3500 - - - - - - - - - - 466-4299 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 69,990.00

฿ 52,492.50

DIAPHRAGM PUMPS 1 Piece(s) 13 Day(s) Motorized 1.0~10.0 3/8"(10mm) 84 3500 - - - - - - - - - - 466-4302 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 44,856.97

฿ 38,653.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Self-Priming 1 to 10 3/8 (10 mm) - - Main body: Polypropylene Diaphragm: PTFE 3000.0 17 84 0.2-0.7 Rc 3/8 3/8 inch (10 A) 195 4945831000354 811-6974 - - -

฿ 37,737.52

฿ 30,522.11

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 0.5~ 6.0 1/4"(6mm) 81 1600 - - - - - - - - - - 466-4469 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 46,953.55

DIAPHRAGM PUMPS 1 Piece(s) 18 Day(s) Self-Priming 20 - - - Main unit: Aluminum diaphragm: CR rubber - 4100.0 - - - - - - 4945831011862 811-7193 - - -

฿ 46,988.85

฿ 34,997.30

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 2.0~20.0 1/2"(15mm) 84 4100 - - - - - - - - - - 466-4400 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 49,401.04

฿ 42,228.01

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 2.0~20.0 1/2"(15mm) 84 4100 - - - - - - - - - - 466-4418 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 73,080.00

฿ 54,810.00

DIAPHRAGM PUMPS 1 Piece(s) 25 Day(s) Self-Priming 20 - - - Main body: Polypropylene Diaphragm: PTFE 3500.0 - - - - - - 4945831000361 811-6981 - - -

฿ 100,000.00

฿ 75,100.00

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Self-Priming 20 - - - Main unit: PVDF Diaphragm: PTFE 4300.0 - - - - - - 4945831000620 851-0133 - - -

฿ 65,676.00

฿ 48,501.73

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 6.0~60.0 3/4"(20mm) 82 9000 - - - - - - - - - - 466-4426 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 99,644.00

฿ 68,983.54

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 6.0~60.0 3/4"(20mm) 82 9000 - - - - - - - - - - 466-4434 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 206,755.00

฿ 145,948.35

DIAPHRAGM PUMPS 1 Piece(s) 20 Day(s) Self-Priming 60 - - - Main body: Stainless steel Diaphragm: PTFE 14000.0 - - - - - - 4945831000248 811-6988 - - -

฿ 47,500.00

฿ 38,000.00

DIAPHRAGM PUMPS 1 Piece(s) 16 Day(s) Motorized 9.0~90.0 1"(25mm) 81 13000 - - - - - - - - - - 466-4442 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 117,763.00

฿ 81,527.32

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 9.0~90.0 1"(25mm) 81 13000 - - - - - - - - - - 466-4451 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 109,083.00

฿ 81,812.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Self-Priming - - - - Main body: Polypropylene Diaphragm: CR rubber 11000.0 - - - - - - 4945831000293 851-0153 - - -

฿ 88,000.00

฿ 66,000.00

DIAPHRAGM PUMPS 1 Piece(s) 16 Day(s) Self-Priming 90 - - - Main body: Stainless steel Diaphragm: PTFE 20000.0 - - - - - - 4945831000255 811-6991 - - -

Product Description

A diaphragm type air-driven pump.
[Features]
·It is a completely self-contained system that does not require priming, and can efficiently pump out air-entrained liquids.
·The maximum discharge pressure is 0.7 MPa.It can be transferred to high or distant locations.
·Since the discharge pressure is proportional to the supply air pressure, it can be easily controlled by adjusting the air regulator.
·There are no sliding parts in the wetted parts of the pump, and it has excellent slurry resistance.
·Driven only by the pressurized air from the air compressor, so no other explosion-proof measures are required.
[Applications]
·For transferring lubricating oil, heavy oil, etc. in general factories.
·Waste water and oil drainage in factories.

Part Number
DP-10BAN SALE
DP-10BAT SALE
DP-10BPT SALE
NDP-5FAT SALE
NDP-15BAC
NDP-15BAN SALE
NDP-15BAT SALE
NDP-15FPT SALE
NDP-15FVT SALE
NDP-20BAN SALE
NDP-20BAT SALE
NDP-20BST SALE
NDP-25BAN SALE
NDP-25BAT SALE
NDP-25BPC SALE
NDP-25BST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Discharge Quantity
(l/min)
Nominal Diameter Noise Level
(dB)
Mass
(g)
Material 1 Materials 2 Weight (g) Maximum Flow Rate (L/min) Noise level (dB) Pump single air operating pressure range (MPa) Discharge port diameter Pump diameter Overall width (mm) JAN Code Trusco Code Features Use Amount Of Content

฿ 51,326.00

฿ 35,538.12

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 1.0~10.0 3/8"(10mm) 84 3500 - - - - - - - - - - 466-4299 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 69,990.00

฿ 52,492.50

DIAPHRAGM PUMPS 1 Piece(s) 13 Day(s) Motorized 1.0~10.0 3/8"(10mm) 84 3500 - - - - - - - - - - 466-4302 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 44,856.97

฿ 38,653.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Self-Priming 1 to 10 3/8 (10 mm) - - Main body: Polypropylene Diaphragm: PTFE 3000.0 17 84 0.2-0.7 Rc 3/8 3/8 inch (10 A) 195 4945831000354 811-6974 - - -

฿ 37,737.52

฿ 30,522.11

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 0.5~ 6.0 1/4"(6mm) 81 1600 - - - - - - - - - - 466-4469 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 46,953.55

DIAPHRAGM PUMPS 1 Piece(s) 18 Day(s) Self-Priming 20 - - - Main unit: Aluminum diaphragm: CR rubber - 4100.0 - - - - - - 4945831011862 811-7193 - - -

฿ 46,988.85

฿ 34,997.30

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 2.0~20.0 1/2"(15mm) 84 4100 - - - - - - - - - - 466-4400 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 49,401.04

฿ 42,228.01

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 2.0~20.0 1/2"(15mm) 84 4100 - - - - - - - - - - 466-4418 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 73,080.00

฿ 54,810.00

DIAPHRAGM PUMPS 1 Piece(s) 25 Day(s) Self-Priming 20 - - - Main body: Polypropylene Diaphragm: PTFE 3500.0 - - - - - - 4945831000361 811-6981 - - -

฿ 100,000.00

฿ 75,100.00

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Self-Priming 20 - - - Main unit: PVDF Diaphragm: PTFE 4300.0 - - - - - - 4945831000620 851-0133 - - -

฿ 65,676.00

฿ 48,501.73

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 6.0~60.0 3/4"(20mm) 82 9000 - - - - - - - - - - 466-4426 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 99,644.00

฿ 68,983.54

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 6.0~60.0 3/4"(20mm) 82 9000 - - - - - - - - - - 466-4434 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 206,755.00

฿ 145,948.35

DIAPHRAGM PUMPS 1 Piece(s) 20 Day(s) Self-Priming 60 - - - Main body: Stainless steel Diaphragm: PTFE 14000.0 - - - - - - 4945831000248 811-6988 - - -

฿ 47,500.00

฿ 38,000.00

DIAPHRAGM PUMPS 1 Piece(s) 16 Day(s) Motorized 9.0~90.0 1"(25mm) 81 13000 - - - - - - - - - - 466-4442 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 117,763.00

฿ 81,527.32

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) Motorized 9.0~90.0 1"(25mm) 81 13000 - - - - - - - - - - 466-4451 Allows for transport of flammable liquid. Transport of liquid materials that include polishing ingredients. Eliminates leaks of liquid materials from pump. Pressure feeding of liquid materials with high pressure. Drawing out liquid from tank using suction. Adjustment of discharge pressure. Adjustment of valve flow rates and end stopping at operating sites. Reduction of maintenance costs. Transfer of liquids without changing properties. 1 unit

฿ 109,083.00

฿ 81,812.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Self-Priming - - - - Main body: Polypropylene Diaphragm: CR rubber 11000.0 - - - - - - 4945831000293 851-0153 - - -

฿ 88,000.00

฿ 66,000.00

DIAPHRAGM PUMPS 1 Piece(s) 16 Day(s) Self-Priming 90 - - - Main body: Stainless steel Diaphragm: PTFE 20000.0 - - - - - - 4945831000255 811-6991 - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1