(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Priming Pump, Self-Priming, Stainless Steel Discharge Amount (l/Min) 60 – 1,250

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 118,607.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CO-1-50HZ SALE
CO-1-60HZ SALE
CO-2-50HZ SALE
CO-2-60HZ SALE
CO-3-50HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Output
(KW)
Noise Level
(dB)
Mass
(g)
Amount Of Content

฿ 118,607.49

฿ 98,159.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 5 50 25 0.2 64 42000 1 unit

฿ 120,582.13

฿ 98,286.49

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 75 7.5 60 25 0.4 66 45000 1 unit

฿ 127,399.94

฿ 98,403.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 70 5 50 32 0.2 64 42000 1 unit

฿ 129,428.86

฿ 99,686.11

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 85 7.5 60 32 0.4 66 45000 1 unit

฿ 149,259.76

฿ 115,482.28

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 7 50 40 0.4 66 48000 1 unit

Basic Specifications

  • Product Type
    Self-Priming
  • Power(V)
    Three-Phase 200
  • Features
    Because of this suction style, water pumping is possible after the first pump-priming.
  • Use
    For pollution preventing plants. For factory facilities. For incorporation into plants. For waste water treatment.
  • Specifications
    Self-pumping Method
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Gland Gasket
  • Number of Poles
    4-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
· Self-priming, which means it only needs priming on first use.
· Ventilation ability on par with vacuum pumps, which minimizes self-priming time.
· Suction isn't interrupted even if the suction tube tip is exposed to air.
· The direct connection with the 4-pole motor makes for silent operation and easy maintenance and inspection.
[Applications]
· For pollution prevention plants.
· For factory facilities.
· For in-plant installation.
· For waste water drainage treatment.
· Please inquire about the quality of food or chemical liquids before use.

Part Number
CO-1-50HZ SALE
CO-1-60HZ SALE
CO-2-50HZ SALE
CO-2-60HZ SALE
CO-3-50HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Output
(KW)
Noise Level
(dB)
Mass
(g)
Amount Of Content

฿ 118,607.49

฿ 98,159.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 5 50 25 0.2 64 42000 1 unit

฿ 120,582.13

฿ 98,286.49

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 75 7.5 60 25 0.4 66 45000 1 unit

฿ 127,399.94

฿ 98,403.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 70 5 50 32 0.2 64 42000 1 unit

฿ 129,428.86

฿ 99,686.11

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 85 7.5 60 32 0.4 66 45000 1 unit

฿ 149,259.76

฿ 115,482.28

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 7 50 40 0.4 66 48000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1