(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Priming Pump, Self-Priming, Resin Discharge Rate 25 – 650 l/Min

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,887.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CMP1-50.1-50HZ SALE
CMP1-50.2R-50HZ SALE
CMP1-50.2TR-50HZ SALE
CMP1-60.1-60HZ SALE
CMP2-50.2R-50HZ SALE
CMP2-50.2TR-50HZ SALE
CMP2-60.2R-60HZ SALE
CMP2-60.2TR-60HZ SALE
CMP2-60.4R-60HZ SALE
CMP2-60.4TR-60HZ SALE
CMP3N-50.4R-50HZ SALE
CMP3N-50.4TR-50HZ SALE
CMP3N-60.4R-60HZ SALE
CMP3N-60.4TR-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Power
(V)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 16,887.59

฿ 15,249.49

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 35 4.6 50 25 Single-phase 100 0.1 4000 406-4704 1 unit

฿ 37,867.86

฿ 33,967.47

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 13.5 50 25 Single-phase 100 0.25 11000 397-5622 1 unit

฿ 37,716.20

฿ 33,967.21

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 13.5 50 25 Three-Phase 200 0.25 10000 397-5631 1 unit

฿ 16,887.59

฿ 15,249.49

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 35 5.5 60 25 Single-phase 100 0.1 4000 406-4712 1 unit

฿ 37,433.66

฿ 33,529.33

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Single-phase 100 0.25 11000 397-5649 1 unit

฿ 37,282.01

฿ 33,527.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Three-Phase 200 0.25 10000 397-5657 1 unit

฿ 37,433.66

฿ 33,529.33

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Single-phase 100 0.3 11000 397-5665 1 unit

฿ 37,282.01

฿ 33,527.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Three-Phase 200 0.3 10000 397-5673 1 unit

฿ 44,933.91

฿ 40,346.16

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 17 60 32 Single-phase 100 0.4 12500 406-4721 1 unit

฿ 44,706.43

฿ 40,343.08

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 17 60 32 Three-Phase 200 0.4 11000 406-4739 1 unit

฿ 42,980.03

฿ 39,030.17

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 8 50 40 Single-phase 100 0.4 12500 397-5681 1 unit

฿ 42,752.56

฿ 39,028.81

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 8 50 40 Three-Phase 200 0.4 11000 397-5690 1 unit

฿ 42,980.03

฿ 39,030.17

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 10 60 40 Single-phase 100 0.45 12500 397-5703 1 unit

฿ 42,752.56

฿ 39,028.81

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 10 60 40 Three-Phase 200 0.4 11000 397-5711 1 unit

Basic Specifications

  • Product Type
    Self-Priming
  • Features
    No effort needed to prime and pumping starts simply by pouring the first time in the casing with no further pouring of water needed and pumping starts as soon as operation starts.
  • Specifications
    Self-pumping Method
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • For Seawater
    Circulation, plumbing for culture fisheries, aquariums.
  • For Agriculture
    Circulation of greenhouse hydroponics, and water supply and drainage of vegetable garden, etc.
  • Amount Of Content
    1 unit

Product Description

A ground pump with wetted parts made of resin and stainless steel to prevent rusting.
[Features]
· Priming is simple: Just wet the casing before the first use and start pumping. No more wetting is required after that.
· The wetted parts are made using advanced materials and stainless steel to prevent rusting.
· By bringing the low-vibration generator and pump into one unit, both size and operating noise levels have been reduced. The shaft seal is a mechanical seal for easier maintenance.
· The generator includes a manual reset type protector to prevent burnout. (0.45 kW or less)
· Uses a fully enclosed external fan generator for outside use, which is great in wet conditions. (Excluding 0.1 kW)
[Applications]
· For circulating, collecting and draining water in aquaculture and fresh water tanks.
· For circulating water in hydroponic greenhouses, collecting and draining water from gardens, etc.

Part Number
CMP1-50.1-50HZ SALE
CMP1-50.2R-50HZ SALE
CMP1-50.2TR-50HZ SALE
CMP1-60.1-60HZ SALE
CMP2-50.2R-50HZ SALE
CMP2-50.2TR-50HZ SALE
CMP2-60.2R-60HZ SALE
CMP2-60.2TR-60HZ SALE
CMP2-60.4R-60HZ SALE
CMP2-60.4TR-60HZ SALE
CMP3N-50.4R-50HZ SALE
CMP3N-50.4TR-50HZ SALE
CMP3N-60.4R-60HZ SALE
CMP3N-60.4TR-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Power
(V)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 16,887.59

฿ 15,249.49

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 35 4.6 50 25 Single-phase 100 0.1 4000 406-4704 1 unit

฿ 37,867.86

฿ 33,967.47

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 13.5 50 25 Single-phase 100 0.25 11000 397-5622 1 unit

฿ 37,716.20

฿ 33,967.21

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 13.5 50 25 Three-Phase 200 0.25 10000 397-5631 1 unit

฿ 16,887.59

฿ 15,249.49

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 35 5.5 60 25 Single-phase 100 0.1 4000 406-4712 1 unit

฿ 37,433.66

฿ 33,529.33

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Single-phase 100 0.25 11000 397-5649 1 unit

฿ 37,282.01

฿ 33,527.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Three-Phase 200 0.25 10000 397-5657 1 unit

฿ 37,433.66

฿ 33,529.33

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Single-phase 100 0.3 11000 397-5665 1 unit

฿ 37,282.01

฿ 33,527.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Three-Phase 200 0.3 10000 397-5673 1 unit

฿ 44,933.91

฿ 40,346.16

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 17 60 32 Single-phase 100 0.4 12500 406-4721 1 unit

฿ 44,706.43

฿ 40,343.08

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 17 60 32 Three-Phase 200 0.4 11000 406-4739 1 unit

฿ 42,980.03

฿ 39,030.17

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 8 50 40 Single-phase 100 0.4 12500 397-5681 1 unit

฿ 42,752.56

฿ 39,028.81

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 8 50 40 Three-Phase 200 0.4 11000 397-5690 1 unit

฿ 42,980.03

฿ 39,030.17

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 10 60 40 Single-phase 100 0.45 12500 397-5703 1 unit

฿ 42,752.56

฿ 39,028.81

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 10 60 40 Three-Phase 200 0.4 11000 397-5711 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1