(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Priming Pump, Self-Priming, Cast Iron Discharge Rate 25-240 l/Min

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 33,217.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP2N-0021R-50HZ SALE
MP2N-0021R-60HZ SALE
MP2N-0021TR-50HZ SALE
MP2N-0021TR-60HZ SALE
MP3N-0041R-50HZ SALE
MP3N-0041R-60HZ SALE
MP3N-0041TR-50HZ SALE
MP3N-0041TR-60HZ SALE
MP4N-0071R-50HZ SALE
MP4N-0071R-60HZ SALE
MPT1-0021R-50HZ SALE
MPT1-0021R-60HZ SALE
MPT1-0021TR-50HZ SALE
MPT1-0021TR-60HZ SALE
MPT2-0041R-50HZ SALE
MPT2-0041R-60HZ SALE
MPT2-0041TR-50HZ SALE
MPT2-0041TR-60HZ SALE
MPT3-0071R-50HZ SALE
MPT3-0071R-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Power
(V)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 33,339.17

฿ 30,685.37

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Single-phase 100 0.2 18000 397-5720 1 unit

฿ 33,339.17

฿ 30,685.37

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Single-phase 100 0.3 18000 397-5738 1 unit

฿ 33,217.85

฿ 30,686.65

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Three-Phase 200 0.2 17200 397-5746 1 unit

฿ 33,217.85

฿ 30,686.65

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Three-Phase 200 0.3 17200 397-5754 1 unit

฿ 39,562.38

฿ 36,527.95

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 7.5 50 40 Single-phase 100 0.4 21100 397-5762 1 unit

฿ 39,616.66

฿ 36,526.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 9.5 60 40 Single-phase 100 0.5 21100 397-5771 1 unit

฿ 39,152.92

฿ 36,490.52

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 7.5 50 40 Three-Phase 200 0.4 18400 397-5789 1 unit

฿ 39,207.19

฿ 36,525.42

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 9.5 60 40 Three-Phase 200 0.5 18400 397-5797 1 unit

฿ 44,933.15

฿ 41,760.87

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 240 8.5 50 50 Three-Phase 200 0.75 21800 406-4852 1 unit

฿ 44,933.15

฿ 41,760.87

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 240 8 60 50 Three-Phase 200 0.75 21800 406-4861 1 unit

฿ 34,129.34

฿ 31,463.84

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 50 25 Single-phase 100 0.3 18200 397-5801 1 unit

฿ 34,129.34

฿ 31,463.84

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 60 25 Single-phase 100 0.3 18200 397-5819 1 unit

฿ 34,008.03

฿ 31,464.23

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 50 25 Three-Phase 200 0.3 17400 397-5827 1 unit

฿ 34,008.03

฿ 31,464.23

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 60 25 Three-Phase 200 0.3 17400 397-5835 1 unit

฿ 41,338.28

฿ 38,246.18

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 55 18 50 32 Single-phase 100 0.5 21000 397-5843 1 unit

฿ 41,338.28

฿ 38,246.18

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 18.5 60 32 Single-phase 100 0.5 21000 397-5851 1 unit

฿ 40,943.97

฿ 38,245.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 55 18 50 32 Three-Phase 200 0.5 18400 397-5860 1 unit

฿ 40,943.97

฿ 38,245.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 18.5 60 32 Three-Phase 200 0.5 18400 397-5878 1 unit

฿ 44,295.42

฿ 40,906.82

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 100 19.5 50 40 Three-Phase 200 0.8 20100 406-5115 1 unit

฿ 44,349.70

฿ 41,418.18

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 21 60 40 Three-Phase 200 0.85 20100 406-5123 1 unit

Basic Specifications

  • Product Type
    Self-Priming
  • Features
    This simply-structured, small, lightweight model with integrated pump and electric motor is capable of injecting large volumes.
  • For Construction and Civil Engineering
    Discharge of drainage and sludge at construction sites.
  • For Building Equipment
    For the drainage of water supply, septic tanks/underground basins, basements, and manholes.
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

A small and lightweight ground pump with the pump and generator in the same unit, featuring a simple construction and the ability to expel large amounts of water.
[Features]
· A small and lightweight pump with the pump and generator in the same unit, featuring a simple construction and the ability to expel large amounts of water.
· With increased specification range, the pump can now be used in a wider range of applications.
· Both the generator and shaft seal are non-lubricated, making the pump extremely easy to handle.
· Superior durability allows it to be used for long periods of time. Uses a fully enclosed external fan generator for outside use, which is great in wet conditions.
· The generator includes a manual reset type protector to prevent burnout.
[Applications]
· For drainage of water from construction sites.
· For water supply and for draining water from septic tanks, underground tanks, underground rooms, manholes, etc.

Part Number
MP2N-0021R-50HZ SALE
MP2N-0021R-60HZ SALE
MP2N-0021TR-50HZ SALE
MP2N-0021TR-60HZ SALE
MP3N-0041R-50HZ SALE
MP3N-0041R-60HZ SALE
MP3N-0041TR-50HZ SALE
MP3N-0041TR-60HZ SALE
MP4N-0071R-50HZ SALE
MP4N-0071R-60HZ SALE
MPT1-0021R-50HZ SALE
MPT1-0021R-60HZ SALE
MPT1-0021TR-50HZ SALE
MPT1-0021TR-60HZ SALE
MPT2-0041R-50HZ SALE
MPT2-0041R-60HZ SALE
MPT2-0041TR-50HZ SALE
MPT2-0041TR-60HZ SALE
MPT3-0071R-50HZ SALE
MPT3-0071R-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Power
(V)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 33,339.17

฿ 30,685.37

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Single-phase 100 0.2 18000 397-5720 1 unit

฿ 33,339.17

฿ 30,685.37

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Single-phase 100 0.3 18000 397-5738 1 unit

฿ 33,217.85

฿ 30,686.65

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7 50 32 Three-Phase 200 0.2 17200 397-5746 1 unit

฿ 33,217.85

฿ 30,686.65

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 80 7.5 60 32 Three-Phase 200 0.3 17200 397-5754 1 unit

฿ 39,562.38

฿ 36,527.95

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 7.5 50 40 Single-phase 100 0.4 21100 397-5762 1 unit

฿ 39,616.66

฿ 36,526.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 9.5 60 40 Single-phase 100 0.5 21100 397-5771 1 unit

฿ 39,152.92

฿ 36,490.52

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 120 7.5 50 40 Three-Phase 200 0.4 18400 397-5789 1 unit

฿ 39,207.19

฿ 36,525.42

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 9.5 60 40 Three-Phase 200 0.5 18400 397-5797 1 unit

฿ 44,933.15

฿ 41,760.87

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 240 8.5 50 50 Three-Phase 200 0.75 21800 406-4852 1 unit

฿ 44,933.15

฿ 41,760.87

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 240 8 60 50 Three-Phase 200 0.75 21800 406-4861 1 unit

฿ 34,129.34

฿ 31,463.84

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 50 25 Single-phase 100 0.3 18200 397-5801 1 unit

฿ 34,129.34

฿ 31,463.84

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 60 25 Single-phase 100 0.3 18200 397-5819 1 unit

฿ 34,008.03

฿ 31,464.23

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 50 25 Three-Phase 200 0.3 17400 397-5827 1 unit

฿ 34,008.03

฿ 31,464.23

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 25 14 60 25 Three-Phase 200 0.3 17400 397-5835 1 unit

฿ 41,338.28

฿ 38,246.18

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 55 18 50 32 Single-phase 100 0.5 21000 397-5843 1 unit

฿ 41,338.28

฿ 38,246.18

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 18.5 60 32 Single-phase 100 0.5 21000 397-5851 1 unit

฿ 40,943.97

฿ 38,245.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 55 18 50 32 Three-Phase 200 0.5 18400 397-5860 1 unit

฿ 40,943.97

฿ 38,245.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 18.5 60 32 Three-Phase 200 0.5 18400 397-5878 1 unit

฿ 44,295.42

฿ 40,906.82

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 100 19.5 50 40 Three-Phase 200 0.8 20100 406-5115 1 unit

฿ 44,349.70

฿ 41,418.18

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 21 60 40 Three-Phase 200 0.85 20100 406-5123 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1