(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HP-50 |
HP-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Total lift (m) |
Caliber (mm) |
Current (A) |
Output (KW) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,461.67 |
ELECTRIC PUMPS | 1 Piece(s) | 10 Day(s) | 18/25(50Hz/60Hz) | 3 | 15 | 1.2/1.35(50Hz/60Hz) | 0.06/0.08(50Hz/60Hz) | 3500 | 111-6312 | 1 unit | ||
฿ 19,205.00 ฿ 13,608.66 |
ELECTRIC PUMPS | 1 Piece(s) | 10 Day(s) | 30/45(50Hz/60Hz) | 4 | 25 | 1.4/1.9(50Hz/60Hz) | 0.08/0.12(50Hz/60Hz) | 3900 | 111-6321 | 1 unit |
Compact and lightweight land-based pump with easy handling, high performance, and low noise.
[Features]
· Self-priming pump for easy handling.
· Compact, lightweight, and high-performance. Quiet operating noise.
· Suitable for a wide range of utilizations from household to agriculture and fishery use, as well as hot water circulation (50°C or lower, 40°C or lower for HP-200), etc.
· The electric motor comes with a manual return protector to prevent burnout.
· Valve less type with special structure eliminates the risk of water loss and maintains stable self-priming performance.
· Special resin is used for wetted parts.
[Application]
· For watering gardens and plants.
· For horticultural facilities.
· For filling and draining ponds and fish tanks.
Part Number |
---|
HP-50 |
HP-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Total lift (m) |
Caliber (mm) |
Current (A) |
Output (KW) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,461.67 |
ELECTRIC PUMPS | 1 Piece(s) | 10 Day(s) | 18/25(50Hz/60Hz) | 3 | 15 | 1.2/1.35(50Hz/60Hz) | 0.06/0.08(50Hz/60Hz) | 3500 | 111-6312 | 1 unit | ||
฿ 19,205.00 ฿ 13,608.66 |
ELECTRIC PUMPS | 1 Piece(s) | 10 Day(s) | 30/45(50Hz/60Hz) | 4 | 25 | 1.4/1.9(50Hz/60Hz) | 0.08/0.12(50Hz/60Hz) | 3900 | 111-6321 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?