(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S-500LN-50HZ |
S-500LN-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 21,813.82 ฿ 19,117.63 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | 50 | 6.7 | 363-6267 | 1 unit | ||
฿ 21,813.82 ฿ 19,117.63 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | 60 | 6.3 | 363-6275 | 1 unit |
A compact and lightweight submersible pump capable of draining liquids only 1 mm deep.
[Features]
· The electric motor is capable of continuous operation even when exposed to air.
· The casing and impeller are made out of a special rubber with excellent wear resistance and impact resistance.
· Able to drain water as little as 1 mm deep.
· Built-in check valve. The electric motor has a built-in automatic burnout prevention device.
[Applications]
· For drainage of standing water from elevated water tanks in building, apartment blocks, etc.
· For drainage of standing water in subways, spring water in river construction work, etc.
· For drainage of remaining water in pools, water tanks and pits of any kind.
Part Number |
---|
S-500LN-50HZ |
S-500LN-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 21,813.82 ฿ 19,117.63 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | 50 | 6.7 | 363-6267 | 1 unit | ||
฿ 21,813.82 ฿ 19,117.63 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | 60 | 6.3 | 363-6275 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?