(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TERADA Submersible Pump for Clear Water, SP Series (SP-150B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP-150B
SP-150B-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency
(Hz)
Current
(A)
Trusco Code Amount Of Content

฿ 11,264.62

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 60 3 231-5831 1 unit

฿ 11,264.62

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 50 3.7 231-5823 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    75
  • Total lift(m)
    5
  • Caliber(mm)
    32
  • Power(V)
    Single-phase 100
  • Output(KW)
    0.15
  • Mass(g)
    4500
  • Features
    A small, yet highly efficient pump.
  • Use
    For circulation, irrigation, or drainage of pond water.
  • Power Cord Length
    4m
  • Specifications
    Non-automatic operation type
  • Amount Of Content
    1 unit

Product Description

[Features]
· A compact pump with superior performance.
· Able to pump large volumes in a small amount of time.
[Applications]
· For circulation, distribution, and drainage of pond water.

Part Number
SP-150B
SP-150B-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency
(Hz)
Current
(A)
Trusco Code Amount Of Content

฿ 11,264.62

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 60 3 231-5831 1 unit

฿ 11,264.62

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 50 3.7 231-5823 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1