(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump, Made Of Stainless Steel Discharge Rate 110/80 l/min (CS-250-50HZ)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CS-250-50HZ SALE
CS-250-60HZ SALE
CS-400-50HZ SALE
CS-400-60HZ SALE
CS-750-50HZ SALE
CS-750-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Details Model Frequency
(Hz)
Caliber
(mm)
Power
(V)
Current
(A)
Output
(KW)
Mass
(g)
Trusco Code JAN Code Features Use Specifications Amount Of Content

฿ 43,674.43

฿ 38,547.05

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 110 5.5 - 50 40 Single-phase 100 6.4 0.25 13500 227-3489 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 42,729.95

฿ 38,550.96

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 110 5.5 Non-automatic operation type 60 40 Single-phase 100 5.4 0.25 13500 227-3497 4975567207031 - - - 1 unit

฿ 45,910.06

฿ 40,423.81

SUBMERSIBLE PUMPS 1 Piece(s) 14 Day(s) 180 6.5 - 50 50 Single-phase 100 8.7 0.4 15000 227-3501 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 45,910.06

฿ 40,423.81

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 180 6.5 - 60 50 Single-phase 100 7.7 0.4 15000 227-3519 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 51,871.47

฿ 45,916.63

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 180 11 - 50 50 Three-Phase 200 3.6 0.75 15300 227-3527 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 51,871.47

฿ 45,916.63

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 180 11 - 60 50 Three-Phase 200 3.6 0.75 15300 227-3535 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Power Cord Length
    6m
  • Amount Of Content
    1 unit

Product Description

Submersible pump for light corrosion resistance with stainless steel wetted parts.

[Features]
· A corrosion-resistant pump, suitable for a wide range of applications from household to industrial use.
· Uses a semi-open impeller to prevent foreign matter from clogging.
· Built-in electric motor protection device.
· The outer ​sheath is stainless steel plate, and the top and bottom surfaces are buffered rubber.
· Capable of transferring somewhat corrosive liquids.

[Application]
· For industrial equipment.
​· ​For plant installation.
​· ​For agricultural and fishery use.
​· ​For sea vessel use.
· For pollution control plants.

Part Number
CS-250-50HZ SALE
CS-250-60HZ SALE
CS-400-50HZ SALE
CS-400-60HZ SALE
CS-750-50HZ SALE
CS-750-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Details Model Frequency
(Hz)
Caliber
(mm)
Power
(V)
Current
(A)
Output
(KW)
Mass
(g)
Trusco Code JAN Code Features Use Specifications Amount Of Content

฿ 43,674.43

฿ 38,547.05

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 110 5.5 - 50 40 Single-phase 100 6.4 0.25 13500 227-3489 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 42,729.95

฿ 38,550.96

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 110 5.5 Non-automatic operation type 60 40 Single-phase 100 5.4 0.25 13500 227-3497 4975567207031 - - - 1 unit

฿ 45,910.06

฿ 40,423.81

SUBMERSIBLE PUMPS 1 Piece(s) 14 Day(s) 180 6.5 - 50 50 Single-phase 100 8.7 0.4 15000 227-3501 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 45,910.06

฿ 40,423.81

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 180 6.5 - 60 50 Single-phase 100 7.7 0.4 15000 227-3519 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 51,871.47

฿ 45,916.63

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 180 11 - 50 50 Three-Phase 200 3.6 0.75 15300 227-3527 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

฿ 51,871.47

฿ 45,916.63

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 180 11 - 60 50 Three-Phase 200 3.6 0.75 15300 227-3535 - As the wetted components are made from stainless steel, it can be adapted for use as a corrosion resistant pump for home and industrial use, suitable for a wide range of applications. Industrial Facility Applications. For incorporation into plants. Non-automatic operation type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1