(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Submersible Pump For Contaminated Water (SX-150-50HZ)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SX-150-50HZ
SX-150-60HZ
SXA-150-50HZ SALE
SXA-150-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Frequency
(Hz)
Current
(A)
Mass
(g)
Trusco Code Amount Of Content

฿ 10,884.69

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 50 3.6 4500 227-3446 1 unit

฿ 10,884.69

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 60 3.2 4500 227-3454 1 unit

฿ 13,372.54

฿ 12,523.38

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Automatic operation 50 3.6 4800 227-3462 1 unit

฿ 13,372.54

฿ 12,523.38

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Automatic operation 60 3.2 4800 227-3471 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    100
  • Total lift(m)
    3.5
  • Caliber(mm)
    40
  • Power(V)
    Single-phase 100
  • Output(KW)
    0.15
  • Features
    Foreign object passage diameter is 28 mm.
  • Use
    For construction and civil engineering. For industrial equipment. For construction equipment. For incorporation into plant assembly.
  • Power Cord Length
    4m
  • Amount Of Content
    1 unit

Product Description

A submersible pump that can be used on both clean and waste water.
[Features]
· Foreign matter passage diameter: 28 mm.
· The unique vortex-generating structure sucks through solid matter, keeping it from getting stuck in the pump.
· Utilizes an oil bath type mechanical seal.
· The electric motor has a built-in automatic burnout prevention device.
[Applications]
· For water supply and drainage for building sites, industrial facilities, etc.
· For water supply and drainage during in-plant installation.

Part Number
SX-150-50HZ
SX-150-60HZ
SXA-150-50HZ SALE
SXA-150-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Frequency
(Hz)
Current
(A)
Mass
(g)
Trusco Code Amount Of Content

฿ 10,884.69

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 50 3.6 4500 227-3446 1 unit

฿ 10,884.69

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 60 3.2 4500 227-3454 1 unit

฿ 13,372.54

฿ 12,523.38

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Automatic operation 50 3.6 4800 227-3462 1 unit

฿ 13,372.54

฿ 12,523.38

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Automatic operation 60 3.2 4800 227-3471 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1