(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump, Small Submersible Sewage Pump (SA-150C-60HZ)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SA-150C-50HZ SALE
SA-150C-60HZ SALE
SG-150C-5-50HZ
SG-150C-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Frequency
(Hz)
Current
(A)
Mass
(g)
Trusco Code Amount Of Content

฿ 13,342.20

฿ 12,522.99

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Automatic operation 50 3.6 4600 227-3420 1 unit

฿ 13,342.20

฿ 11,384.90

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) Automatic operation 60 3.2 4600 227-3438 1 unit

฿ 9,714.60

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 50 3.6 4300 227-3403 1 unit

฿ 9,714.60

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 60 3.2 4300 227-3411 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    80
  • Total lift(m)
    5
  • Caliber(mm)
    32
  • Power(V)
    Single-phase 100
  • Output(KW)
    0.15
  • Features
    Oil bath system is used for the mechanical seal.
  • Use
    For construction and civil engineering. For wastewater and wastewater treatment.
  • Power Cord Length
    4m
  • Amount Of Content
    1 unit

Product Description

A submersible pump that can be used in both clean and waste water.
[Features]
· With a compact, lightweight design and simple construction, faults are less common and transportation is easy.
· The semi-open impeller is even able to easily pump waste water passing through the strainer, which means it is compatible with a wide range of applications
· Utilizes an oil bath type mechanical seal.
· The electric motor has a built-in automatic burnout prevention device.
· The pump is entirely made of reinforced plastic.
[Applications]
· For treatment of waste water from building sites, industrial facilities, etc.
· For water supply and drainage for farming, fisheries, etc.

Part Number
SA-150C-50HZ SALE
SA-150C-60HZ SALE
SG-150C-5-50HZ
SG-150C-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Frequency
(Hz)
Current
(A)
Mass
(g)
Trusco Code Amount Of Content

฿ 13,342.20

฿ 12,522.99

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Automatic operation 50 3.6 4600 227-3420 1 unit

฿ 13,342.20

฿ 11,384.90

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) Automatic operation 60 3.2 4600 227-3438 1 unit

฿ 9,714.60

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 50 3.6 4300 227-3403 1 unit

฿ 9,714.60

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) Non-automatic operation type 60 3.2 4300 227-3411 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1