(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump For Sewage Water Discharge Rate 40 l/min (PG-250-50HZ)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PG-250-50HZ SALE
PG-250-60HZ SALE
PG-250T-50HZ SALE
PG-250T-60HZ SALE
PG-400-50HZ SALE
PG-400-60HZ SALE
PG-400T-50HZ SALE
PG-400T-60HZ SALE
PG-750-50HZ SALE
PG-750-60HZ SALE
PGA-250-50HZ SALE
PGA-250-60HZ SALE
PGA-250T-50HZ SALE
PGA-250T-60HZ SALE
PGA-400-50HZ SALE
PGA-400-60HZ SALE
PGA-400T-50HZ SALE
PGA-400T-60HZ SALE
PGA-750-50HZ SALE
PGA-750-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Details Model Frequency
(Hz)
Caliber
(mm)
Power
(V)
Current
(A)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 15,901.09

฿ 13,751.26

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7 Non-automatic operation type 50 40 Single-phase 100 4.8 0.25 6800 227-3802 1 unit

฿ 15,901.09

฿ 13,751.26

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7.2 Non-automatic operation type 60 40 Single-phase 100 4.9 0.25 6800 227-3811 1 unit

฿ 15,810.10

฿ 13,751.62

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7 Non-automatic operation type 50 40 Three-Phase 200 1.7 0.25 6200 227-3829 1 unit

฿ 15,810.10

฿ 13,751.62

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 7.2 Non-automatic operation type 60 40 Three-Phase 200 1.8 0.25 6200 227-3837 1 unit

฿ 17,713.69

฿ 15,370.17

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 9.5 Non-automatic operation type 50 50 Single-phase 100 7.4 0.4 7300 227-3845 1 unit

฿ 17,713.69

฿ 15,370.17

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Non-automatic operation type 60 50 Single-phase 100 6.9 0.4 7300 227-3853 1 unit

฿ 17,668.20

฿ 15,371.33

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 9.5 Non-automatic operation type 50 50 Three-Phase 200 2.6 0.4 7000 227-3861 1 unit

฿ 17,668.20

฿ 15,371.33

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Non-automatic operation type 60 50 Three-Phase 200 2.4 0.4 7000 227-3870 1 unit

฿ 22,819.48

฿ 19,941.94

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 13 Non-automatic operation type 50 50 Three-Phase 200 3.9 0.75 8400 227-3888 1 unit

฿ 22,819.48

฿ 19,941.94

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 14 Non-automatic operation type 60 50 Three-Phase 200 3.7 0.75 8400 227-3896 1 unit

฿ 20,644.52

฿ 18,068.08

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7 Automatic operation 50 40 Single-phase 100 4.8 0.25 7300 227-3900 1 unit

฿ 20,644.52

฿ 18,068.08

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7.2 Automatic operation 60 40 Single-phase 100 4.9 0.25 7300 227-3918 1 unit

฿ 20,553.52

฿ 18,068.60

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 7 Automatic operation 50 40 Three-Phase 200 1.7 0.25 6700 227-3926 1 unit

฿ 20,553.52

฿ 18,068.60

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7.2 Automatic operation 60 40 Three-Phase 200 1.8 0.25 6700 227-3934 1 unit

฿ 22,945.59

฿ 20,132.46

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 9.5 Automatic operation 50 50 Single-phase 100 7.4 0.4 7800 227-3942 1 unit

฿ 22,662.24

฿ 20,133.13

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Automatic operation 60 50 Single-phase 100 6.9 0.4 7800 227-3951 1 unit

฿ 22,900.10

฿ 20,133.77

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 9.5 Automatic operation 50 50 Three-Phase 200 2.6 0.4 7500 227-3969 1 unit

฿ 22,900.10

฿ 20,133.77

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Automatic operation 60 50 Three-Phase 200 2.4 0.4 7500 227-3977 1 unit

฿ 28,431.29

฿ 22,469.25

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 13 Automatic operation 50 50 Three-Phase 200 3.9 0.75 8900 227-3985 1 unit

฿ 28,431.29

฿ 25,053.65

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 14 Automatic operation 60 50 Three-Phase 200 3.7 0.75 8900 227-3993 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    40
  • Features
    Foreign object passage diameter is 8 mm.
  • Use
    For combined process purification tank. Clean water, dirty water, or water with minimal impurities. For complex water drainage.
  • Power Cord Length
    5m
  • Amount Of Content
    1 unit

Product Description

Submersible pump for use with clean water to slight sewage.

[Features]
· The diameter of foreign matter passage is 8 mm. New mechanism that can change the ejection direction either vertically or horizontally.
· Achieves significant weight reduction while maintaining strength. The strainer is also easy to remove for simple cleaning and washing.
· All parts in contact with liquid are made of resin and stainless steel (SUS304), giving them excellent durability.
· Back-pullout structure allows inspection and cleaning while piping is still in place. The electric motor has a built-in automatic burnout prevention device.
· The use of LLT (Long Life Tech) improves the cooling and lubrication of mechanical seals.

[Application]
· For fresh water, sewage, and water containing slight sewage, such as from a combined treatment septic tank
· For rainwater and other non-fecal wastewater.

Part Number
PG-250-50HZ SALE
PG-250-60HZ SALE
PG-250T-50HZ SALE
PG-250T-60HZ SALE
PG-400-50HZ SALE
PG-400-60HZ SALE
PG-400T-50HZ SALE
PG-400T-60HZ SALE
PG-750-50HZ SALE
PG-750-60HZ SALE
PGA-250-50HZ SALE
PGA-250-60HZ SALE
PGA-250T-50HZ SALE
PGA-250T-60HZ SALE
PGA-400-50HZ SALE
PGA-400-60HZ SALE
PGA-400T-50HZ SALE
PGA-400T-60HZ SALE
PGA-750-50HZ SALE
PGA-750-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Details Model Frequency
(Hz)
Caliber
(mm)
Power
(V)
Current
(A)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 15,901.09

฿ 13,751.26

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7 Non-automatic operation type 50 40 Single-phase 100 4.8 0.25 6800 227-3802 1 unit

฿ 15,901.09

฿ 13,751.26

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7.2 Non-automatic operation type 60 40 Single-phase 100 4.9 0.25 6800 227-3811 1 unit

฿ 15,810.10

฿ 13,751.62

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7 Non-automatic operation type 50 40 Three-Phase 200 1.7 0.25 6200 227-3829 1 unit

฿ 15,810.10

฿ 13,751.62

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 7.2 Non-automatic operation type 60 40 Three-Phase 200 1.8 0.25 6200 227-3837 1 unit

฿ 17,713.69

฿ 15,370.17

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 9.5 Non-automatic operation type 50 50 Single-phase 100 7.4 0.4 7300 227-3845 1 unit

฿ 17,713.69

฿ 15,370.17

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Non-automatic operation type 60 50 Single-phase 100 6.9 0.4 7300 227-3853 1 unit

฿ 17,668.20

฿ 15,371.33

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 9.5 Non-automatic operation type 50 50 Three-Phase 200 2.6 0.4 7000 227-3861 1 unit

฿ 17,668.20

฿ 15,371.33

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Non-automatic operation type 60 50 Three-Phase 200 2.4 0.4 7000 227-3870 1 unit

฿ 22,819.48

฿ 19,941.94

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 13 Non-automatic operation type 50 50 Three-Phase 200 3.9 0.75 8400 227-3888 1 unit

฿ 22,819.48

฿ 19,941.94

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 14 Non-automatic operation type 60 50 Three-Phase 200 3.7 0.75 8400 227-3896 1 unit

฿ 20,644.52

฿ 18,068.08

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7 Automatic operation 50 40 Single-phase 100 4.8 0.25 7300 227-3900 1 unit

฿ 20,644.52

฿ 18,068.08

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7.2 Automatic operation 60 40 Single-phase 100 4.9 0.25 7300 227-3918 1 unit

฿ 20,553.52

฿ 18,068.60

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 7 Automatic operation 50 40 Three-Phase 200 1.7 0.25 6700 227-3926 1 unit

฿ 20,553.52

฿ 18,068.60

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 7.2 Automatic operation 60 40 Three-Phase 200 1.8 0.25 6700 227-3934 1 unit

฿ 22,945.59

฿ 20,132.46

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 9.5 Automatic operation 50 50 Single-phase 100 7.4 0.4 7800 227-3942 1 unit

฿ 22,662.24

฿ 20,133.13

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Automatic operation 60 50 Single-phase 100 6.9 0.4 7800 227-3951 1 unit

฿ 22,900.10

฿ 20,133.77

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 9.5 Automatic operation 50 50 Three-Phase 200 2.6 0.4 7500 227-3969 1 unit

฿ 22,900.10

฿ 20,133.77

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 10 Automatic operation 60 50 Three-Phase 200 2.4 0.4 7500 227-3977 1 unit

฿ 28,431.29

฿ 22,469.25

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 13 Automatic operation 50 50 Three-Phase 200 3.9 0.75 8900 227-3985 1 unit

฿ 28,431.29

฿ 25,053.65

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 14 Automatic operation 60 50 Three-Phase 200 3.7 0.75 8900 227-3993 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1