(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Water Intake and Drainage Sweep Pump LSP Type

Residual Water Intake and Drainage Sweep Pump LSP Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LSP1.4S-60HZ

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    55
  • Total lift(m)
    7.8
  • Frequency(Hz)
    60
  • Caliber(mm)
    25
  • Power(V)
    Single-phase 100
  • Current(A)
    6.5
  • Output(kW)
    0.48
  • Mass(g)
    16500
  • Trusco Code
    281-0280
  • Feature 1
    With check valve of new siphon breaker mechanism and by siphon phenomenon of pump stop time, reverse-flow and leakage of sealing water are prevented.
  • Use
    For remaining water drain. For factory equipment drainage, remaining water drainage.
  • Power Cord Length
    5m
  • Specifications
    Non-automatic operation type
  • Suction Hose
    5m
  • Maximum Vacuum Degree
    -73.3kPa(550mmHg)
  • Amount Of Content
    1 unit
Part Number
LSP1.4S-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,909.46

฿ 37,170.21

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    55
  • Total lift(m)
    7.8
  • Frequency(Hz)
    60
  • Caliber(mm)
    25
  • Power(V)
    Single-phase 100
  • Current(A)
    6.5
  • Output(kW)
    0.48
  • Mass(g)
    16500
  • Trusco Code
    281-0280
  • Feature 1
    With check valve of new siphon breaker mechanism and by siphon phenomenon of pump stop time, reverse-flow and leakage of sealing water are prevented.
  • Use
    For remaining water drain. For factory equipment drainage, remaining water drainage.
  • Power Cord Length
    5m
  • Specifications
    Non-automatic operation type
  • Suction Hose
    5m
  • Maximum Vacuum Degree
    -73.3kPa(550mmHg)
  • Amount Of Content
    1 unit

Product Description

[Features]
· The new siphon breaker construction uses a check valve to prevent backflow or water seal breakage when the pump stops.
· Even small amounts of water left in recesses can be collected with the sweeper suction attachment.
· Weight has been reduced by using die-cast aluminum and synthetic rubber in the majority of the pump's construction.
· By coating the base in synthetic rubber, the pump absorbs vibrations, and will be less likely to damage the floor.
[Applications]
· For drainage of residual water.
· For drainage of water from factory facilities and residual water drainage.
· For drainage of collected water from slabs and floors in various types of construction sites.

Specifications of LSP1.4S-60HZ

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    55
  • Total lift(m)
    7.8
  • Frequency(Hz)
    60
  • Caliber(mm)
    25
  • Power(V)
    Single-phase 100
  • Current(A)
    6.5
  • Output(kW)
    0.48
  • Mass(g)
    16500
  • Trusco Code
    281-0280
  • Feature 1
    With check valve of new siphon breaker mechanism and by siphon phenomenon of pump stop time, reverse-flow and leakage of sealing water are prevented.
  • Use
    For remaining water drain. For factory equipment drainage, remaining water drainage.
  • Power Cord Length
    5m
  • Specifications
    Non-automatic operation type
  • Suction Hose
    5m
  • Maximum Vacuum Degree
    -73.3kPa(550mmHg)
  • Amount Of Content
    1 unit
Part Number
LSP1.4S-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,909.46

฿ 37,170.21

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1