(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LSR2.4S-50HZ |
LSR2.4S-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 21,184.08 ฿ 19,648.23 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | 50 | 6.8 | 281-0093 | 1 unit | ||
฿ 21,184.08 ฿ 19,648.23 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | 60 | 6.5 | 281-0107 | 1 unit |
[Features]
· Able to pump as long as there is at least 10 mm of water at the bottom of the pump, and can operate continuously with as little as 5 mm.
· No priming required.
· Uses a high spin impeller made of water-resistant urethane rubber three times more wear-resistant than FCD, which can process sand and mud with reduced risk of locking.
· Even if the bottom strainer becomes clogged, the pump can still collect water from the side slits through the movement of the rubber bellows.
· The bottom is made from a single piece of synthetic rubber, from the pump casing to the stand. Ideal for FRP tanks, etc.
[Applications]
· For draining small amounts of water.
· Draining puddles or residual water at general construction sites.
· Draining residual water at the bottom of manholes, pits, and collection tanks.
Part Number |
---|
LSR2.4S-50HZ |
LSR2.4S-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 21,184.08 ฿ 19,648.23 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | 50 | 6.8 | 281-0093 | 1 unit | ||
฿ 21,184.08 ฿ 19,648.23 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | 60 | 6.5 | 281-0107 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?