(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Submersible Pump, High Spin, For Miscellaneous Water, PN Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 16,315.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40PN2.25-50HZ
40PN2.25-60HZ
40PN2.25S-50HZ
40PN2.25S-60HZ SALE
40PNA2.25-50HZ
40PNA2.25-60HZ
40PNA2.25S-50HZ
40PNA2.25S-60HZ
50PN2.4-50HZ
50PN2.4-60HZ
50PN2.4S-50HZ
50PN2.4S-60HZ
50PNA2.4-50HZ
50PNA2.4-60HZ
50PNA2.4S-50HZ
50PNA2.4S-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Details Model Frequency
(Hz)
Caliber
(mm)
Power
(V)
Current
(A)
Output
(kW)
Mass
(g)
Trusco Code Amount Of Content

฿ 16,315.71

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 6.5 Non-automatic operation type 50 40 Three-Phase 200 1.8 0.25 6100 223-2448 1 unit

฿ 16,315.71

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 6.5 Non-automatic operation type 60 40 Three-Phase 200 1.7 0.25 6100 223-2456 1 unit

฿ 16,466.17

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 6.5 Non-automatic operation type 50 40 Single-phase 100 6.1 0.25 7100 223-2421 1 unit

฿ 16,466.17

฿ 15,980.42

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 6.5 Non-automatic operation type 60 40 Single-phase 100 5.1 0.25 7100 223-2430 1 unit

฿ 20,055.62

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 50 40 Three-Phase 200 1.8 0.25 6700 280-8358 1 unit

฿ 20,055.62

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 60 40 Three-Phase 200 1.7 0.25 6700 280-8366 1 unit

฿ 20,210.59

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 50 40 Single-phase 100 6.1 0.25 7700 280-8331 1 unit

฿ 20,210.59

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 60 40 Single-phase 100 5.1 0.25 7700 280-8340 1 unit

฿ 18,301.51

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 9.3 Non-automatic operation type 50 50 Three-Phase 200 2.3 0.4 7000 223-2481 1 unit

฿ 18,301.51

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 10 Non-automatic operation type 60 50 Three-Phase 200 2.1 0.4 7000 223-2499 1 unit

฿ 18,316.56

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 9.3 Non-automatic operation type 50 50 Single-phase 100 7.3 0.4 7100 223-2464 1 unit

฿ 18,502.13

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 10 Non-automatic operation type 60 50 Single-phase 100 6.5 0.4 7100 223-2472 1 unit

฿ 22,356.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 9.3 Automatic operation 50 50 Three-Phase 200 2.3 0.4 7500 280-8391 1 unit

฿ 22,356.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 10 Automatic operation 60 50 Three-Phase 200 2.1 0.4 7500 280-8404 1 unit

฿ 22,387.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 9.3 Automatic operation 50 50 Single-phase 100 7.3 0.4 7700 280-8374 1 unit

฿ 22,387.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 10 Automatic operation 60 50 Single-phase 100 6.5 0.4 7700 280-8382 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    80
  • Feature 1
    Differing material pass diameter is 10 mm.
  • Use
    For discharging waste water from manufacturing plants, carwashes, buildings and basements. For processing rain water and spring water.
  • Power Cord Length
    6m
  • Amount Of Content
    1 unit

Product Description

[Features]
・Adopts high-spin (vortex flow) type impeller for easy passage of contaminants. Suitable for transfer and drainage of sewage containing foreign substances.
· Unique oil lifter is utilized to achieve a long service life of the mechanical seal.

[Application]
· For sewage drainage in factories, car washes, buildings, basements, etc.
・For drainage of rainwater and spring water.
· For wastewater in septic tanks and small-scale treatment plants.
· For kitchen non-fecal wastewater.
· For drainage of sewage containing contaminants.

Part Number
40PN2.25-50HZ
40PN2.25-60HZ
40PN2.25S-50HZ
40PN2.25S-60HZ SALE
40PNA2.25-50HZ
40PNA2.25-60HZ
40PNA2.25S-50HZ
40PNA2.25S-60HZ
50PN2.4-50HZ
50PN2.4-60HZ
50PN2.4S-50HZ
50PN2.4S-60HZ
50PNA2.4-50HZ
50PNA2.4-60HZ
50PNA2.4S-50HZ
50PNA2.4S-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Details Model Frequency
(Hz)
Caliber
(mm)
Power
(V)
Current
(A)
Output
(kW)
Mass
(g)
Trusco Code Amount Of Content

฿ 16,315.71

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 6.5 Non-automatic operation type 50 40 Three-Phase 200 1.8 0.25 6100 223-2448 1 unit

฿ 16,315.71

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 6.5 Non-automatic operation type 60 40 Three-Phase 200 1.7 0.25 6100 223-2456 1 unit

฿ 16,466.17

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 6.5 Non-automatic operation type 50 40 Single-phase 100 6.1 0.25 7100 223-2421 1 unit

฿ 16,466.17

฿ 15,980.42

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 6.5 Non-automatic operation type 60 40 Single-phase 100 5.1 0.25 7100 223-2430 1 unit

฿ 20,055.62

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 50 40 Three-Phase 200 1.8 0.25 6700 280-8358 1 unit

฿ 20,055.62

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 60 40 Three-Phase 200 1.7 0.25 6700 280-8366 1 unit

฿ 20,210.59

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 50 40 Single-phase 100 6.1 0.25 7700 280-8331 1 unit

฿ 20,210.59

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 60 40 Single-phase 100 5.1 0.25 7700 280-8340 1 unit

฿ 18,301.51

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 9.3 Non-automatic operation type 50 50 Three-Phase 200 2.3 0.4 7000 223-2481 1 unit

฿ 18,301.51

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 10 Non-automatic operation type 60 50 Three-Phase 200 2.1 0.4 7000 223-2499 1 unit

฿ 18,316.56

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 9.3 Non-automatic operation type 50 50 Single-phase 100 7.3 0.4 7100 223-2464 1 unit

฿ 18,502.13

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 10 Non-automatic operation type 60 50 Single-phase 100 6.5 0.4 7100 223-2472 1 unit

฿ 22,356.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 9.3 Automatic operation 50 50 Three-Phase 200 2.3 0.4 7500 280-8391 1 unit

฿ 22,356.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 10 Automatic operation 60 50 Three-Phase 200 2.1 0.4 7500 280-8404 1 unit

฿ 22,387.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 9.3 Automatic operation 50 50 Single-phase 100 7.3 0.4 7700 280-8374 1 unit

฿ 22,387.52

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 10 Automatic operation 60 50 Single-phase 100 6.5 0.4 7700 280-8382 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Foreign objects passage diameter is 10mm.
●It is an underwater motor pump evaluation item of the public building association of the general association.
●It adopts a high-spin (eddy current) type impeller, and it is suitable for transporting and draini

Usage

●For wastewater drainage at factories, car wash areas, buildings, basements and others.
●For drainage of rain water and spring water.

Specification

●Discharge Rate(L/min):80
●SPQ(piece):1
●Power Cord Length: 6m