(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Pressure Coolant Pump, Total Pump Head 1.5–5 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 9,061.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VKN-045A
VKN-055A
VKN-065A SALE
VKN-075A SALE
VKN-085A SALE
VKN-095A SALE
VKP-045A
VKP-055A
VKP-065A
VKP-075A SALE
VKP-085A SALE
VKP-095A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Discharge Quantity
(l/min)
Total lift
(m)
Details Type Output Mass
(kg)
Trusco Code Features 4 Bore Diameter Amount Of Content

฿ 9,061.00

COOLANT PUMPS 1 Piece(s) 10 Day(s) - 13/16(50Hz/60Hz) 1.5 Self-pumping Type 40W 4.5 387-2262 Equipped with a self-pumping function, allowing to be installed without restriction. Rp1/4 1 unit

฿ 10,398.41

COOLANT PUMPS 1 Piece(s) 1 Day(s) - 16/24(50Hz/60Hz) 2 Self-pumping Type 60W 6.5 387-2271 Equipped with a self-pumping function, allowing to be installed without restriction. Rp3/8 1 unit

฿ 14,851.00

฿ 13,662.92

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 39/50(50Hz/60Hz) 2 Self-pumping Type 100W 7.5 387-2289 Equipped with a self-pumping function, allowing to be installed without restriction. Rp3/8 1 unit

฿ 18,334.44

฿ 15,952.80

COOLANT PUMPS 1 Piece(s) Same day - 50/67(50Hz/60Hz) 3 Self-pumping Type 180W 11 387-2297 Equipped with a self-pumping function, allowing to be installed without restriction. Rp1/2 1 unit

฿ 24,287.00

฿ 22,344.04

COOLANT PUMPS 1 Piece(s) 10 Day(s) - 95/130(50Hz/60Hz) 4 Self-pumping Type 250W 12.5 387-2301 Equipped with a self-pumping function, allowing to be installed without restriction. Rp3/4 1 unit

฿ 27,737.00

฿ 25,518.04

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 140/200(50Hz/60Hz) 5 Self-pumping Type 400W 14 387-2319 Equipped with a self-pumping function, allowing to be installed without restriction. Rp1 1 unit

฿ 9,586.00

COOLANT PUMPS 1 Piece(s) 19 Day(s) - 19/25(50Hz/60Hz) 1.5 Soaking type 40W 5.5 387-2327 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp1/4 1 unit

฿ 10,389.22

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 20/30(50Hz/60Hz) 2 Soaking type 60W 6 387-2335 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp3/8 1 unit

฿ 12,626.26

COOLANT PUMPS 1 Piece(s) 8 Day(s) - 45/60(50Hz/60Hz) 2 Soaking type 100W 6.5 387-2343 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp3/8 1 unit

฿ 18,183.98

฿ 10,648.54

COOLANT PUMPS 1 Piece(s) Same day - 75/100(50Hz/60Hz) 3 Soaking type 180W 10 387-2351 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp1/2 1 unit

฿ 21,142.48

฿ 18,575.78

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 110/160(50Hz/60Hz) 4 Soaking type 250W 15 387-2360 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp3/4 1 unit

฿ 28,162.95

฿ 22,457.14

COOLANT PUMPS 1 Piece(s) 12 Day(s) 10 140/200(50Hz/60Hz) 5 Soaking type 400W 16.5 387-2378 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp1 1 unit

Basic Specifications

  • Product Type
    Electric
  • Features 1
    Integrating the motor and pump has reduced the size and weight.
  • Features 2
    Conducting wire connections are terminal block fixing type.
  • Features 3
    For both 50 and 60 Hz.
  • Application
    For circulation of cutting fluids in machine tools, etc. Circulation in cooling devices.
  • Rated Power Supply
    200/200~220V
  • Amount Of Content
    1 unit

Product Description

[Features]
· Integrating the motor and pump has reduced the size and weight.
· Conducting wire connections are terminal block fixing type.
· For both 50 and 60 Hz.
[Applications]
· For circulation of cutting fluid in machine tools, etc.
· Cooling device circulation.

Part Number
VKN-045A
VKN-055A
VKN-065A SALE
VKN-075A SALE
VKN-085A SALE
VKN-095A SALE
VKP-045A
VKP-055A
VKP-065A
VKP-075A SALE
VKP-085A SALE
VKP-095A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Discharge Quantity
(l/min)
Total lift
(m)
Details Type Output Mass
(kg)
Trusco Code Features 4 Bore Diameter Amount Of Content

฿ 9,061.00

COOLANT PUMPS 1 Piece(s) 10 Day(s) - 13/16(50Hz/60Hz) 1.5 Self-pumping Type 40W 4.5 387-2262 Equipped with a self-pumping function, allowing to be installed without restriction. Rp1/4 1 unit

฿ 10,398.41

COOLANT PUMPS 1 Piece(s) 1 Day(s) - 16/24(50Hz/60Hz) 2 Self-pumping Type 60W 6.5 387-2271 Equipped with a self-pumping function, allowing to be installed without restriction. Rp3/8 1 unit

฿ 14,851.00

฿ 13,662.92

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 39/50(50Hz/60Hz) 2 Self-pumping Type 100W 7.5 387-2289 Equipped with a self-pumping function, allowing to be installed without restriction. Rp3/8 1 unit

฿ 18,334.44

฿ 15,952.80

COOLANT PUMPS 1 Piece(s) Same day - 50/67(50Hz/60Hz) 3 Self-pumping Type 180W 11 387-2297 Equipped with a self-pumping function, allowing to be installed without restriction. Rp1/2 1 unit

฿ 24,287.00

฿ 22,344.04

COOLANT PUMPS 1 Piece(s) 10 Day(s) - 95/130(50Hz/60Hz) 4 Self-pumping Type 250W 12.5 387-2301 Equipped with a self-pumping function, allowing to be installed without restriction. Rp3/4 1 unit

฿ 27,737.00

฿ 25,518.04

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 140/200(50Hz/60Hz) 5 Self-pumping Type 400W 14 387-2319 Equipped with a self-pumping function, allowing to be installed without restriction. Rp1 1 unit

฿ 9,586.00

COOLANT PUMPS 1 Piece(s) 19 Day(s) - 19/25(50Hz/60Hz) 1.5 Soaking type 40W 5.5 387-2327 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp1/4 1 unit

฿ 10,389.22

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 20/30(50Hz/60Hz) 2 Soaking type 60W 6 387-2335 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp3/8 1 unit

฿ 12,626.26

COOLANT PUMPS 1 Piece(s) 8 Day(s) - 45/60(50Hz/60Hz) 2 Soaking type 100W 6.5 387-2343 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp3/8 1 unit

฿ 18,183.98

฿ 10,648.54

COOLANT PUMPS 1 Piece(s) Same day - 75/100(50Hz/60Hz) 3 Soaking type 180W 10 387-2351 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp1/2 1 unit

฿ 21,142.48

฿ 18,575.78

COOLANT PUMPS 1 Piece(s) 12 Day(s) - 110/160(50Hz/60Hz) 4 Soaking type 250W 15 387-2360 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp3/4 1 unit

฿ 28,162.95

฿ 22,457.14

COOLANT PUMPS 1 Piece(s) 12 Day(s) 10 140/200(50Hz/60Hz) 5 Soaking type 400W 16.5 387-2378 With a mechanical seal-less structure, which helps protect against cutting chips etc. Rp1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For circulating cutting fluid such as machine tools.
●Circulation of cooling devices.

Specification

●SPQ(piece):1
●Rated Power Supply: 200/200 to 220V