(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PW-30-VTCE-HWJ |
PW-30-VTCF-HWJ |
PW-60-VTCE-HWJ |
PW-60-VTCF-HWJ |
PW-100-VTCF-HWJ |
PW-100VTCE-HWJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Details Model | Port Size (mm) |
Discharge Rate (mℓ/stroke) |
Maximum Discharge Pressure (Mpa) |
Trusco Code | Mass (g) |
Wetted Rubber Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,873.00 ฿ 42,681.10 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.03 | EPDM type | 4× 9 | 0.1 | 1 | 463-5604 | 1800 | EPDM | 1 unit | ||
฿ 55,281.00 ฿ 45,623.41 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.03 | Fluorine Rubber Type | 4× 9 | 0.1 | 1 | 463-5612 | 1800 | Fluorine Rubber | 1 unit | ||
฿ 54,144.00 ฿ 44,755.43 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.06 | EPDM type | 6×11 | 0.2 | 1 | 463-5621 | 1900 | EPDM | 1 unit | ||
฿ 57,931.00 ฿ 47,659.83 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.06 | Fluorine Rubber Type | 6×11 | 0.2 | 1 | 463-5639 | 1900 | Fluorine Rubber | 1 unit | ||
฿ 61,339.00 ฿ 50,567.87 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.1 | Fluorine Rubber Type | 6×11 | 0.33 | 0.7 | 463-5591 | 1900 | Fluorine Rubber | 1 unit | ||
฿ 57,931.00 ฿ 47,659.83 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.1 | EPDM type | 6×11 | 0.33 | 0.7 | 463-5582 | 1900 | EPDM | 1 unit |
[Features]
· Pulse/analog signal control and timer control are both possible.
· Includes three types of built-in safety features to prevent issues like sudden stoppages before they happen.
· An energy saving function that can save up to 55% on energy costs, depending on the discharge pressure.
· Variable power supply: Usable with AC100 to 240V (±10%) single-phase 50/60 Hz.
[Applications]
· Water treatment chemicals, acids, alkalis and other chemical grouting.
Part Number |
---|
PW-30-VTCE-HWJ |
PW-30-VTCF-HWJ |
PW-60-VTCE-HWJ |
PW-60-VTCF-HWJ |
PW-100-VTCF-HWJ |
PW-100VTCE-HWJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Details Model | Port Size (mm) |
Discharge Rate (mℓ/stroke) |
Maximum Discharge Pressure (Mpa) |
Trusco Code | Mass (g) |
Wetted Rubber Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,873.00 ฿ 42,681.10 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.03 | EPDM type | 4× 9 | 0.1 | 1 | 463-5604 | 1800 | EPDM | 1 unit | ||
฿ 55,281.00 ฿ 45,623.41 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.03 | Fluorine Rubber Type | 4× 9 | 0.1 | 1 | 463-5612 | 1800 | Fluorine Rubber | 1 unit | ||
฿ 54,144.00 ฿ 44,755.43 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.06 | EPDM type | 6×11 | 0.2 | 1 | 463-5621 | 1900 | EPDM | 1 unit | ||
฿ 57,931.00 ฿ 47,659.83 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.06 | Fluorine Rubber Type | 6×11 | 0.2 | 1 | 463-5639 | 1900 | Fluorine Rubber | 1 unit | ||
฿ 61,339.00 ฿ 50,567.87 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.1 | Fluorine Rubber Type | 6×11 | 0.33 | 0.7 | 463-5591 | 1900 | Fluorine Rubber | 1 unit | ||
฿ 57,931.00 ฿ 47,659.83 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | 0.1 | EPDM type | 6×11 | 0.33 | 0.7 | 463-5582 | 1900 | EPDM | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?