(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Water Self-Priming Pump Q-Hi Pump (LC12-6M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LC12-6M
LC12-13M
LC12-20M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Length
(m)
Mass
(g)
Trusco Code Amount Of Content

฿ 7,063.85

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6 1200 459-5351 1 unit

฿ 8,178.65

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 13 1600 459-5335 1 unit

฿ 8,880.94

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 20 2000 459-5343 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Other
    Option
  • Details Model
    Level Regulator
  • Feature 1
    Little malfunctioning thanks to large buoyancy moment.
  • Use
    Liquid surface control in clean water, polluted water, etc.
  • Power Cord Length(m)
    Liquid surface control in clean water, polluted water, etc.
  • Specifications
    Liquid surface control switch
  • Operating Temperature (°C)
    0–60
  • Operating Specific Gravity
    0.95~1.15
  • Power Supply Used
    30 VAC, DC or Less
  • Amount Of Content
    1 unit

Product Description

[Features]
· Will work with even 1 to 3 mm of residual water.
· The suction head can be used in narrow places. (Suction head diameter: 100 mm)
[Applications]
· Drainage of standing water and spring water from construction sites (especially foundation work).

Part Number
LC12-6M
LC12-13M
LC12-20M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cable Length
(m)
Mass
(g)
Trusco Code Amount Of Content

฿ 7,063.85

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6 1200 459-5351 1 unit

฿ 8,178.65

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 13 1600 459-5335 1 unit

฿ 8,880.94

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 20 2000 459-5343 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1