(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blow Pump Rated Pressure (MPa) 0.011/0.015 (AK-30)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AK-30
AK-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Air Amount
(l/min)
Trusco Code Output 50/60 Hz
(W)
Amount Of Content

฿ 7,209.41

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 30 382-1145 29/25.5 1 unit

฿ 7,647.57

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 40 382-1153 43/40.5 1 unit

Basic Specifications

  • Product Type
    Electric
  • Rated Pressure(Mpa)
    0.011
  • Frequency(Hz)
    50/60
  • Bore Diameter(mm)
    18
  • Power Supply(V)
    Single-phase 100
  • Features
    Its low operation sound and low vibration sound allow operations at night with no hesitation.
  • Application
    Product used as a compressor for aeration of ponds and tanks.
  • Mass(g)
    2900
  • Power Cord Length
    1.6m
  • Amount Of Content
    1 unit
Part Number
AK-30
AK-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Air Amount
(l/min)
Trusco Code Output 50/60 Hz
(W)
Amount Of Content

฿ 7,209.41

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 30 382-1145 29/25.5 1 unit

฿ 7,647.57

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 40 382-1153 43/40.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1